(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Diamond Bit #120 EM4【3 Pieces Per Package】

Diamond Bit #120 EM4

【Product Specifications】
・Axis diameter: φ3.0mm
・Diamond grain size: #120
・Maximum allowable rotation speed: 28000min-1
・Quantity: 1 set (3 pcs)
・Shape: Cylindrical, round
・Maximum blade diameter (mm): φ4.0
・*For the safety, Make sure to wear a protective equipment, like protective eyeglasses, a dust protective mask, and the like during working. *Do not use this at a rotation speed, which is more than the maximum allowable rotation speed.
・Model number: EM4

PDF

Part Number

Configured Part Number is shown.

2-022-06

 
Part Number
2-022-06
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 44.10

3 Pieces Per Package

1 Pack(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Cylindrical round tip Quantity 1 set (3 pcs.) Shaft diameter ø 3.0mm
Total Length (mm) 45 Part Number EM4 Maximum blade diameter (mm) ø 4.0
Maximum rotation speed 28000 min-1 Diamond Particle Size #120 Blade length (mm) 10

Please check the type/dimensions/specifications of the part 2-022-06 in the Diamond Bit #120 EM4 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)