(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Thickness Gage 25 Packs Set 100mZ

Thickness Gage 25 Packs Set 100mZ

【Product Specifications】
・Model number: 100MZ
・Measurement range (mm): 0.03 - 1.00
・25 packs set
・Material: Carbon tool steel
・Leaf thickness: 0.03・0.04・0.05・0.06・0.07・0.08・0.09・0.10・0.11・0.12・0.13・0.14・0.15・0.20・0.25・0.30・0.35・0.40・0.45・0.50・0.60・0.70・0.80・0.90・1.00mm
・Leaf length: 100mm
・Leaf width: 12.7mm
・Weight 100g

PDF

Part Number

Configured Part Number is shown.

1-7194-03

 
Part Number
1-7194-03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 74.40

1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Leaf Length(mm) 100 Leaf width(mm) 12.7 Leaf material Steel
Leaf thickness(mm) 0.03,0.04,0.05,0.06,0.07,0.08,0.09,0.10,0.11,0.12,0.13,0.14,0.15,0.20,0.25,0.30,0.35,0.40,0.45,0.50,0.60,0.70,0.80,0.90,1.00 Measurement Range(mm) 0.03 to 1.00 Weight(g) 100g
Details of materials Carbon tool steel Details 25 disc set

Please check the type/dimensions/specifications of the part 1-7194-03 in the Thickness Gage 25 Packs Set 100mZ series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)