(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Rubber Hardness Tester WR-205D

Rubber Hardness Tester WR-205D

【Product Specifications】
・Model number: WR-205D
・Type: Indwelling needle type
・Application: Hard rubber
・Compliance Standards: JIS K 6253, ISO7619, ASTM D 2240
・Hardness Instructions: 1 scale 1 degree
・Test load: 0 - 44450mN (0 - 4533gf)
・Allowable error: +/-1 degrees
・Size: 56 x 27 x 113mm
・Weight: 185g

PDF

Part Number

Configured Part Number is shown.

1-6462-14

 
Part Number
1-6462-14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 678.80

1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Size 56×27×113mm Part Number WR-205D Weight 185g
Type Needle type Applications Rigid rubber Allowable Error ±1 degree
Compliant standard JIS K 6253·ISO7619·ASTM D 2240 Hardness Indication 1 scale for 1 degree Test load 0 to 44,450 mN (0 to 4,533 gf)

Please check the type/dimensions/specifications of the part 1-6462-14 in the Rubber Hardness Tester WR-205D series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)