(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Rubber Hardness Tester WR-204A

Rubber Hardness Tester WR-204A

【Product Specifications】
・Model number: WR-204A
・Type: Indwelling needle type
・Application: General rubber
・Compliance Standards: JIS K 6253, ISO7619, ASTM D 2240
・Hardness Instructions: 1 scale 1 degree
・Test load: 550 - 8050mN (56.1 - 821.1gf)
・Allowable error: +/-1 degrees
・Size: 56 x 27 x 113mm
・Weight: 185g

PDF

Part Number

Configured Part Number is shown.

1-6462-12

 
Part Number
1-6462-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 678.80

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-6462-12 in the Rubber Hardness Tester WR-204A series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)