(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Low Temperature Waterproof Glove L 550mm

Low Temperature Waterproof Glove L 550mm

Standard Unit Price:
SGD 628.10
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: CRYOKIT-550 10
・Size: L
・Overall length (mm): 550
・Material: Surface/fabric, Inside/heat insulation fleece, Porelle membrane
・Temperature range: -196~+80℃
・Waterproof processing
・EN388, EN511 conformity
・Quantity: 1 pair included

Basic Specifications

  • Specifications
    Waterproof finish
  • Size
    L
  • Features
    Compliant with EN388 / EN511
  • Temperature range
    -196 to +80°C
  • Materials
    Outer: fabric, Inner: thermal insulation fleece / Porelle membrane
  • Total Length (mm)
    550
  • Quantity
    1 pair
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 628.10

Part Number : 3-6031-03
Days to Ship 8 Day(s)
Standard Unit Price SGD 628.10

Specificationtitle

  • Specifications
    [IKOU] Waterproof finish
  • Size
    L
  • Features
    Compliant with EN388 / EN511
  • Temperature range
    -196 to +80°C
  • Materials
    Outer: fabric, Inner: thermal insulation fleece / Porelle membrane
  • Total Length (mm)
    550
  • Quantity
    1 pair

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)