(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Disposable NMR Sample Tube for Φ5mm

Disposable NMR Sample Tube for Φ5mm

Standard Unit Price:
SGD 488.90
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: AS1NMR
・Specification: for φ5mm
・Quantity: 1 box (100 pieces)
・Material: DUROBAX(R) ASTM Type1 ClassB
・Length: 180mm
・Straightness: 30μm
・Size: Outer diameter/4.95 ±0.05mm, Inner diameter/4.10 ±0.10mm
・With poly cap

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 488.90

Part Number : 3-5557-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 488.90

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)