(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Disposable Shoe Cover 25kgyγ Ray Sterilized

Disposable Shoe Cover 25kgyγ Ray Sterilized

Standard Unit Price:
SGD 156.50
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: CN505-ST
・Specification: 25kGyγ sterilized
・Quantity: 50 sheets
・Size: Free size (up to approximately 29cm shoes installable)
・Body material: PP (polypropylene) nonwoven fabric
・Non-slip material: CPE (chlorinated polyethylene) film
・Package: Triple packaging
・*There is a smell and discoloring from body according to gamma ray.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 156.50

Part Number : 1-7705-33
Days to Ship 8 Day(s)
Standard Unit Price SGD 156.50

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)