(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[TiN Coat] Co-HSS 2-Blade End Mill EA824RA-3.0

[TiN Coat] Co-HSS 2-Blade End Mill EA824RA-3.0

【Product Specifications】
・Material-Co-HSS (cobalt high-speed steel), TiN coated
・Tip dia.…3.0
・Length…50
・Shank dia.…6

Part Number

Configured Part Number is shown.

EA824RA-3.0

Part Number
EA824RA-3.0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 48.87

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824RA-3.0 in the [TiN Coat] Co-HSS 2-Blade End Mill EA824RA-3.0 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)