(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Counter bore [for Hexagon Socket Head Cap Screws] EA824ME-8

Counter bore [for Hexagon Socket Head Cap Screws] EA824ME-8

【Product Specifications】
・Material-HSS (high-speed steel)
・For processing counterbore holes for hexagon socket head cap screws
・For machining
・D…13.4
・d1…8.2
・l1…10
・l…14
・L…69
・Shank dia.…10

Part Number

Configured Part Number is shown.

EA824ME-8

Part Number
EA824ME-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 53.83

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824ME-8 in the Counter bore [for Hexagon Socket Head Cap Screws] EA824ME-8 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)