(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

[Stainless Steel] Heavy-Duty Shackle EA638F-108A

[Stainless Steel] Heavy-Duty Shackle EA638F-108A

Standard Unit Price:
SGD 15.44
Days to Ship :
7 Day(s) or more

【Product Specifications】
・Material-Stainless steel (SUS316)
・Size-D_1:7.9mm, D_2:9.7mm, B-13.2mm, L-25.9mm(Refer to a figure dimension)
・Load-585kg

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
SGD 15.44

Part Number : EA638F-108A
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 15.44

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)