(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Plain Clamp EA637CA-12B

Plain Clamp EA637CA-12B

【Product Specifications】
・Material-Quenched steel with anti-wear finish
・Screw…M12,M14
・A…20
・B…40
・C…125
・D…21
・E…50

Part Number

Configured Part Number is shown.

EA637CA-12B

Part Number
EA637CA-12B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 31.22

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637CA-12B in the Plain Clamp EA637CA-12B series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)