(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Supporting Screw EA637BC-20

Supporting Screw EA637BC-20

【Product Specifications】
・Material-Quenched steel
・D…M20
・L…69
・D1…50
・K…16

Part Number

Configured Part Number is shown.

EA637BC-20

Part Number
EA637BC-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 50.44

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637BC-20 in the Supporting Screw EA637BC-20 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)