(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Supporting Screw EA637BC-12

Supporting Screw EA637BC-12

【Product Specifications】
・Material-Quenched steel
・D…M12
・L…49
・D1…36
・K…10

Part Number

Configured Part Number is shown.

EA637BC-12

Part Number
EA637BC-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 28.40

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type jig bolt Overall length(mm) 59 JAN code 4548745210057
Materials hardened steel Thread Length(mm) 49 Thread diameter M12
K Size 10mm D1 Size 36mm Compatible Clamp EA637BA-10 to 24B, EA637BB-10 to 20
Weight 96g

Please check the type/dimensions/specifications of the part EA637BC-12 in the Supporting Screw EA637BC-12 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)