(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Stainless Steel Wire Rope EA628SB-23

Stainless Steel Wire Rope EA628SB-23

Standard Unit Price:
SGD 74.93
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Contained in an aluminum can (Swage the end of wire rope with crimping pliers when it is terminated.)
・Material-SUS304
・With 5 sleeves for processing
・Wire rope construction-7 x 7
・Wire dia.…2.0mm
・Breaking load…330kg
・Length…30m

Basic Specifications

  • Materials
    SUS304
  • Wire diameter
    2.0mm
  • Accessories
    5 sleeves (aluminum tubes) for processing
  • Wire Configuration
    7×7
  • Length
    30m
  • Cutting Load
    330 kg
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
SGD 74.93

Part Number : EA628SB-23
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 74.93

Specificationtitle

  • Materials
    SUS304
  • Wire diameter
    2.0mm
  • Accessories
    5 sleeves (aluminum tubes) for processing
  • Wire Configuration
    7×7
  • Length
    30m
  • Cutting Load
    330 kg

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)