(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Tool Box with Inner Tray EA505MD-11

Tool Box with Inner Tray EA505MD-11

Standard Unit Price:
SGD 103.97
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Material-Shock-resistant copolymer
・Weight-3.6kg
・Padlock attachment dia.(WxD)-19x12mm
・With inner tray (1 pc)
・The lid can be opened from either side.
・Sturdy construction with standing as high a load as 516kgf (tensile strength of thehandle being 179kgf) It can be used as a step or a chair.
・Multi-purpose holders are provided at both sides. The small article case EA508MA-51 (separately sold) can be attached.
・Belt hole for shouldering (belt is not included)
・Can be vertically stacked.
・Description-Tool box
・Size(mm)-540x340x350(H)

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
SGD 103.97

Part Number : EA505MD-11
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 103.97

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)