(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Plate [Nylon] EA441NC-5B

Plate [Nylon] EA441NC-5B

【Product Specifications】
・Material-MC Nylon (MC901)
・Color-Blue
・Dim. (mm)…300 x 300
・Thickness…5mm

Part Number

Configured Part Number is shown.

EA441NC-5B

Part Number
EA441NC-5B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 71.98

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA441NC-5B in the Plate [Nylon] EA441NC-5B series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)