(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Brass Shim EA440EC-0.2

Brass Shim EA440EC-0.2

【Product Specifications】
・Dim.-150mm x 2.5m
・Material-Brass
・Thickness (mm)…0.2
・Allowance (mm)…±0.019

Part Number

Configured Part Number is shown.

EA440EC-0.2

Part Number
EA440EC-0.2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 94.54

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA440EC-0.2 in the Brass Shim EA440EC-0.2 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)