(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Thin PVC Gloves with Arm Cover EA354GH-6

Thin PVC Gloves with Arm Cover EA354GH-6

Standard Unit Price:
SGD 13.25
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Material- Gloves, arm cover: PVC, Inside: Rayon, cotton
・Length-600mm
・Thickness-0.3mm
・Anti-slip
・The hem has rubber band to prevent fall.
・Slip-on for easy wear/removal
・Agriculture, fishing industry, cleaning service industry, etc.
・Dim.-M

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
SGD 13.25

Part Number : EA354GH-6
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 13.25

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)