(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Precision Brush / Stainless Steel, Cup Type

Precision Brush / Stainless Steel, Cup Type

[Features]
· A precision brush that achieves a high quality finish.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
B14CB
B20CB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter
(mm)
Brush Long
(mm)
Shaft length
(mm)
Maximum Engine Speed
(min-1)

SGD 57.58

10 Piece(s) 8 Day(s) 148408000

SGD 29.01

10 Piece(s) 22 Day(s) 2010306000

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3 Product Type Cup Type Brush Wire diameter(mm) 0.1
Material SUS

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)