(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Precision Brush / Stainless Steel, Wheel Type

Precision Brush / Stainless Steel, Wheel Type

[Features]
· A precision brush that achieves a high quality finish.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
B23HB
B25HB
B232HB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter
(mm)
Brush Long
(mm)
Maximum Engine Speed
(min-1)

SGD 20.42

10 Piece(s) 47 Day(s) 2346000

SGD 20.40

10 Piece(s) 8 Day(s) 2546000

SGD 8.80

10 Piece(s) 8 Day(s) 23210000

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3 Product Type Wheel Brush Wire diameter(mm) 0.1
Material SUS Shaft length(mm) 40

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)