(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Unilon Grit, Cup Brush with Shaft

Unilon Grit, Cup Brush with Shaft

[Features]
· Unilon Grit cup brush with shaft.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BGC-404

 
Part Number
BGC-404
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 21.17

5 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6 Product Type Cup Type Brush Outer Diameter(mm) 40
Brush Long(mm) 25 Material Unilon Grit Shaft length(mm) 25
Particle Size(#) 60 Maximum Engine Speed(min-1) 10000

Please check the type/dimensions/specifications of the part BGC-404 in the Unilon Grit, Cup Brush with Shaft series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)