(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Brass With Shaft Cup Brush

Part Number

Configured Part Number is shown.

 
Part Number
BMCJ-40
BMCJ-50
BMCJ-65
BMCJ-75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter
(mm)
Brush Long
(mm)
Shaft length
(mm)
Maximum Engine Speed
(min-1)

SGD 15.10

5 Piece(s) 8 Day(s) 40252510000

SGD 18.40

5 Piece(s) 8 Day(s) 50252510000

SGD 27.20

5 Piece(s) 47 Day(s) 6525254500

SGD 32.11

5 Piece(s) 47 Day(s) 7520354500

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6 Product Type Cup Type Brush Wire diameter(mm) 0.15
Material Brass

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)