(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

High Rigidity Electrodeposited Diamond Bar, Cylindrical Type

High Rigidity Electrodeposited Diamond Bar, Cylindrical Type

[Features]
· Effective length of grindstone diameter can be obtained, ideal for deep groove or deep hole machining.
· Uses special high rigidity stainless steel to reduce breakage and bending.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
HD-08
HD-12
HD-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipParticle Size
(#)
Diamond Maximum Diameter
(mm)
Diamond Length/Grindstone Length
(mm)
Overall Length
(mm)
Maximum Engine Speed
(min-1)

SGD 15.60

10 Piece(s) 35 Day(s) 2300.844670000

SGD 15.50

10 Piece(s) 47 Day(s) 1401.255065000

SGD 15.60

10 Piece(s) 37 Day(s) 140255065000

Loading...

  1. 1

Basic Information

Classification Electrodeposition bar Type Single Item Shape Cylinder Type
Material/abrasive Diamond Shaft Diameter(mm) 3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)