(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Unilon Belt

Unilon Belt

[Features]
· Ideal for hairline machining of stainless steel as well as rust removal and deburring.
· A smooth, even polished finish without shaving the base material.
· It is elastic and fits the polished article well.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
NBE60-60
NBE60-80
NBE60-120
NBE60-240
NBE60-320
NBE60-600
NBE100-60
NBE100-80
NBE100-1000
NBE100-120
NBE100-240
NBE100-320
NBE100-600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth
(mm)
Length
(mm)
Particle Size
(#)

SGD 93.18

10 Piece(s) 10 Day(s) 6026060

SGD 93.18

10 Piece(s) 10 Day(s) 6026080

SGD 93.18

10 Piece(s) 9 Day(s) 60260120

SGD 93.18

10 Piece(s) 10 Day(s) 60260240

SGD 93.18

10 Piece(s) 10 Day(s) 60260320

SGD 93.18

10 Piece(s) 10 Day(s) 60260600

SGD 39.99

10 Piece(s) 10 Day(s) 10091560

SGD 39.99

10 Piece(s) 10 Day(s) 10091580

SGD 39.99

10 Piece(s) 10 Day(s) 1009151000

SGD 47.00

10 Piece(s) 10 Day(s) 100915120

SGD 47.00

10 Piece(s) 10 Day(s) 100915240

SGD 39.99

10 Piece(s) 10 Day(s) 100915320

SGD 39.99

10 Piece(s) 10 Day(s) 100915600

Loading...

  1. 1

Basic Information

Tool Used Electrical and pneumatic hand tools (such as Belton) Base Materials Fabric (Nylon) With/without joints NA
Maximum Engine Speed(m/min) 1000

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)