(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Dailove 3300-55

Click this image to zoom it.

Move the mouse over the image to zoom

Dailove 3300-55

Standard Unit Price:
SGD 95.22
Days to Ship :
8 Day(s)

A 55-cm version of Dailove 3000 in the same series made of polyurethane and with 100% cotton lining containing conductive fibers.

Basic Specifications

  • Product Type
    Polyurethane
  • Specifications
    Long
  • Application
    Static electricity prevention
  • Size
    L
  • Color
    Black
  • Overall Length(mm)
    550
  • Cuff outer diameter(mm)
    150
  • JAN Code
    4940656335537
  • Mass(g)
    178
  • Lining
    100% Cotton + Conductive Fiber
  • Thickness(mm)
    1.0 (Including lining)
  • Specifications
    Non-Bleed Type
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
8 Day(s)
SGD 95.22

Part Number : D3300-55-L
Days to Ship 8 Day(s)
Standard Unit Price SGD 95.22
Quantity 1 Pair

Specificationtitle

  • Product Type
    Polyurethane
  • Specifications
    Long
  • Application
    Static electricity prevention
  • Size
    L
  • Color
    Black
  • Overall Length(mm)
    550
  • Cuff outer diameter(mm)
    150
  • JAN Code
    4940656335537
  • Mass(g)
    178
  • Lining
    100% Cotton + Conductive Fiber
  • Thickness(mm)
    1.0 (Including lining)
  • Specifications
    Non-Bleed Type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)