(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Pruning scissors (ratchet type)

Pruning scissors (ratchet type)

Standard Unit Price:
SGD 40.17
Days to Ship :
7 Day(s)

[Features]
· Uses a ratchet mechanism that can cut using light force.
· The blade part is fluorine coated and non-sticky.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Trimming scissors
  • Cutting Performance(mm)
    16
  • Blade Length(mm)
    53
  • Overall Length(mm)
    205
  • Material (blade)
    Blade: Induction hardened
  • Specifications
    The blade part is fluorine coated
  • JAN Code
    4989999376852
  • Trusco Code
    763-0484
  • Mass(g)
    253
  • Features
    It uses a ratchet mechanism that can cut with light force. The blade is given non-sticky fluorine coating.
  • Note
    Replacement Blade: TS-716K
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s)
SGD 40.17

Part Number : TS-716
Days to Ship 7 Day(s)
Standard Unit Price SGD 40.17
Quantity 1 pc.

Specificationtitle

  • Product Type
    Trimming scissors
  • Cutting Performance(mm)
    16
  • Blade Length(mm)
    53
  • Overall Length(mm)
    205
  • Material (blade)
    Blade: Induction hardened
  • Specifications
    The blade part is fluorine coated
  • JAN Code
    4989999376852
  • Trusco Code
    763-0484
  • Mass(g)
    253
  • Features
    It uses a ratchet mechanism that can cut with light force. The blade is given non-sticky fluorine coating.
  • Note
    Replacement Blade: TS-716K

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)