(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Cup Wheel【5 Pieces Per Package】

Cup Wheel

[Features]
· Allows work to be performed safely without scattering the wire like a wire brush. It offers superior polishing performance compared to a wire brush, allowing work to be performed quickly.
· Minimal clogging and no nylon deposition.
[Applications]
· For removal of black scale, rust, paint, etc.

Part Number

Configured Part Number is shown.

TCW100-120

Features

●Clogging is less, there is no welding of nylon.

Usage

●For black mask removal, rust remover, coating peeling etc.

Specification

●Grain Size(#):Equivalent to 120
●Outer Diameter x Thickness x Hole Diameter(mm):100 x 13 x 16
●Q'ty Per Box(piece):5
●Max Working Peripheral Velocity: 62.8m/s (3768m/min)

Materials

●Nylon Non-Woven Fabric
●Abrasive: Silicone Carbide

Accessories

●Including 1 piece per 15mm hole adapter box
Part Number
TCW100-120
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNumber Contained In A Packet

SGD 152.25

5 Pieces Per Package

1 Pack(s) 7 Day(s) or more A Box (5 pieces)

Loading...

  1. 1

Basic Information

Type Fixtures/Others Outer diameter Dimensions(mm) 100 Inner Diameter Dimension(mm) 16
Thickness(mm) 13 Particle Size(#) 120 Max. Rotational Speed(rpm) 12000
JAN code 4989999366549 Trusco Code 754-9164 Mass 640g
Maximum operating rotation speed 62.8m/s(3768m/min) Tool Used ø100 Disc Grinder Set Contents Accessories · One 15 mm hole adapter per box included (separately sold products have 5 pcs.: GPTAS-5P)
Material and Finish · Abrasive: Silicon carbide and non-woven nylon Number Contained In A Packet A Box (5 pieces)

Please check the type/dimensions/specifications of the part TCW100-120 in the Cup Wheel series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)