(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Ryujin Bit (no magnets)

Ryujin Bit (no magnets)

Standard Unit Price:
SGD 7.40
Days to Ship :
7 Day(s)

[Features]
· No magnet so that iron powder or scrap will not stick.
· Absorbs impact in the torsion part.
· Highly durable and has a long operating life.
· The tip is resistant to chipping, and helps prevent cam-out.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35mm
  • Overall Length(mm)
    85
  • Presence of magnet at the blade tip
    NA
  • JAN Code
    4962485399429
  • Trusco Code
    470-3316
  • Ordering Unit
    1PK (2 pcs.)
Part Number
Ordering Unit

Refine by

  • 1PK (2 pcs.)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1PK (2 pcs.)
7 Day(s)
SGD 7.40

Part Number : ART-2085N
Days to Ship 7 Day(s)
Standard Unit Price SGD 7.40
Quantity 1PK (2 pcs.)

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35mm
  • Overall Length(mm)
    85
  • Presence of magnet at the blade tip
    NA
  • JAN Code
    4962485399429
  • Trusco Code
    470-3316

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)