(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Grindstone Wheel【10 Pieces Per Package】

Grindstone Wheel

Click this image to zoom it.

Move the mouse over the image to zoom

  • Grindstone Wheel
  • Grindstone Wheel

[Features]
· Separate type tool to be used in combination with a mandrel (shaft).
· Because the mandrel can be used repeatedly, post-use waste is reduced, resulting in lower costs than tools with shafts.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet, General Steel, Stainless Steel, Aluminum, Copper

Part Number

Configured Part Number is shown.

Part Number
NA1521
NA1531
NA1541
NA1542
NA1701
NA1702
NA1711
NA1721
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipOuter Diameter
(mm)
Max. Rotational Speed
(rpm)
Width
(mm)
Particle Size
(#)
abrasive grain JAN Code Trusco Code Mass
(g)
Quantity

SGD 18.40

10 Pieces Per Package

1 Pack(s) 8 Day(s) 19330001.6120PA4580120532590499-7310111PK (10 pcs)

SGD 19.60

10 Pieces Per Package

1 Pack(s) 8 Day(s) 22280001.6120PA4580120532651499-7328151PK (10 pcs)

SGD 20.19

10 Pieces Per Package

1 Pack(s) 8 Day(s) 25250001.6120PA4580120532712499-7336181PK (10 pcs)

SGD 19.80

10 Pieces Per Package

1 Pack(s) 8 Day(s) 25250003120PA4580120532736499-7344381PK (10 pcs)

SGD 49.43

10 Pieces Per Package

1 Pack(s) 8 Day(s) 16120002.3100AC4580120532774499-7352101PK (10 pcs)

SGD 64.90

10 Pieces Per Package

1 Pack(s) 7 Day(s) 16120003100AC4580120532798499-7361101PK (10 pcs)

SGD 64.90

10 Pieces Per Package

1 Pack(s) 7 Day(s) 19100002.3100AC4580120532811499-7379121PK (10 pcs)

SGD 54.70

10 Pieces Per Package

1 Pack(s) 7 Day(s) 2280002.3100AC4580120532859499-7387181PK (10 pcs)

Loading...

  1. 1

Basic Information

Product Type Wheel Hole Diameter(mm) 1.8 Shape Wheel
Quantity 1PK (10 pcs)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)