(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Hand Taps for Aluminum Materials (for Helical Coil Wire Screw Thread Inserts)_AL-HT-STI

Hand Taps for Aluminum Materials (for Helical Coil Wire Screw Thread Inserts)_AL-HT-STI

Hand tap for machining female threads for inserting insert coils.
[Features]
· Blade designed to be ideal for aluminum type work materials, enabling stable female thread machining to be performed.
· 2 types are available, with 5P or 1.5P biting threads, to suit the application used.
· Screw precision in accordance with class 1b.
· Work material: Aluminum rolled material, aluminum alloy casting, zinc alloy casting.
[Applications]
Ideal for machining female threads for inserting insert coils after threading.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TW010M1LEB5
TW010M1LEBA
TW010N1LEB5
TW010N1LEBA
TW010O1LEB5
TW010O1LEBA
TW012N1LEB5
TW012N1LEBA
TW012O1LEB5
TW012O1LEBA
TW012P1LEB5
TW012P1LEBA
TW014O1LEB5
TW014O1LEBA
TW014Q1LEB5
TW014Q1LEBA
TW016O1LEBA
TW016Q1LEB5
TW016Q1LEBA
TW018O1LEB5
TW018O1LEBA
TW018R1LEB5
TW018R1LEBA
TW020O1LEB5
TW020O1LEBA
TW020R1LEB5
TW020R1LEBA
TW022O1LEB5
TW022O1LEBA
TW022R1LEB5
TW022R1LEBA
TW024O1LEB5
TW024O1LEBA
TW024S1LEB5
TW024S1LEBA
TW2.6F1LEB5
TW2.6F1LEBA
TW3.0G1LEB5
TW3.0G1LEBA
TW4.0I1LEB5
TW4.0I1LEBA
TW5.0K1LEB5
TW5.0K1LEBA
TW6.0M1LEB5
TW6.0M1LEBA
TW8.0N1LEB5
TW8.0N1LEBA
TWU04K1LEB5
TWU04K1LEBA
TWU04N1LEB5
TWU04N1LEBA
TWU05M1LEB5
TWU05M1LEBA
TWU05O1LEB5
TWU05O1LEBA
TWU06M1LEB5
TWU06M1LEBA
TWU06P1LEB5
TWU06P1LEBA
TWU07N1LEB5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Coating Y/N Overall Length (L)
(mm)
Trusco Code Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Outer Diameter Reference Dimension
(mm)

SGD 52.70

1 Piece(s) 7 Day(s) MeterM1015PNA82-26-8.56.594211.299

SGD 67.29

1 Piece(s) 7 Day(s) MeterM1011.5PNA82-26-8.56.594211.299

SGD 54.16

1 Piece(s) 7 Day(s) MeterM101.255PNA82-26-8.56.594211.624

SGD 54.16

1 Piece(s) 7 Day(s) MeterM101.251.5PNA82-26-8.56.594211.624

SGD 35.89

1 Piece(s) 7 Day(s) MeterM101.55P-82770-619726-8.56.5942-

SGD 35.89

1 Piece(s) 7 Day(s) MeterM101.51.5P-82770-620126-8.56.5942-

SGD 74.45

1 Piece(s) 7 Day(s) MeterM121.255PNA88-26-10.58114213.624

SGD 74.45

1 Piece(s) 7 Day(s) MeterM121.251.5PNA88-26-10.58114213.624

SGD 74.45

1 Piece(s) 9 Day(s) MeterM121.55PNA88-26-10.58114213.948

SGD 74.45

1 Piece(s) 7 Day(s) MeterM12-1.5PNA88-26-10.58114213.948

SGD 49.07

1 Piece(s) 7 Day(s) MeterM121.755P-90770-621926-12.581342-

SGD 49.07

1 Piece(s) 7 Day(s) MeterM121.751.5P-90770-622726-12.581342-

SGD 97.95

1 Piece(s) 7 Day(s) MeterM141.55PNA95-26-12.510134215.948

SGD 97.95

1 Piece(s) 7 Day(s) MeterM141.51.5PNA95-26-12.510134215.948

SGD 97.95

1 Piece(s) 7 Day(s) MeterM1425PNA100-33-1411144216.598

SGD 97.95

1 Piece(s) 7 Day(s) MeterM1421.5PNA100-33-1411144216.598

SGD 141.06

1 Piece(s) 7 Day(s) MeterM161.51.5PNA100-33-1411144217.948

SGD 91.67

1 Piece(s) 7 Day(s) MeterM1625P-105770-623533-15111543-

SGD 91.67

1 Piece(s) 7 Day(s) MeterM1621.5P-105770-624333-15111543-

SGD 233.69

1 Piece(s) 7 Day(s) MeterM181.55PNA105-33-1512154319.948

SGD 233.69

1 Piece(s) 7 Day(s) MeterM181.51.5PNA105-33-1512154319.948

SGD 233.69

1 Piece(s) 7 Day(s) MeterM182.55PNA115-33-1713164221.248

SGD 233.69

1 Piece(s) 7 Day(s) MeterM182.51.5PNA115-33-1713164321.248

SGD 277.96

1 Piece(s) 7 Day(s) MeterM201.55PNA115-33-1713164321.948

SGD 277.96

1 Piece(s) 7 Day(s) MeterM201.51.5PNA115-33-1713164321.948

SGD 179.78

1 Piece(s) 7 Day(s) MeterM202.55P-120770-625139-19151843-

SGD 151.61

1 Piece(s) 7 Day(s) MeterM202.51.5P-120770-626039-19151843-

SGD 362.31

1 Piece(s) 7 Day(s) MeterM221.55PNA120-39-1915184323.948

SGD 362.31

1 Piece(s) 9 Day(s) MeterM221.51.5PNA120-39-1915184323.948

SGD 362.31

1 Piece(s) 7 Day(s) MeterM222.55PNA125-39-1915184325.248

SGD 362.31

1 Piece(s) 9 Day(s) MeterM222.51.5PNA125-39-1915184325.248

SGD 448.04

1 Piece(s) 7 Day(s) MeterM241.55PNA130-39-2015184325.948

SGD 448.04

1 Piece(s) 7 Day(s) MeterM241.51.5PNA130-39-2015184325.948

SGD 289.78

1 Piece(s) 9 Day(s) MeterM2435PNA135-46-2317204327.897

SGD 289.78

1 Piece(s) 9 Day(s) MeterM2431.5PNA135-46-2317204327.897

SGD 37.34

1 Piece(s) 7 Day(s) MeterM2.60.455PNA52-6.816547313.185

SGD 37.34

1 Piece(s) 7 Day(s) MeterM2.60.451.5PNA52-6.816547313.185

SGD 19.60

1 Piece(s) 7 Day(s) MeterM30.55P-52770-62787.51754731-

SGD 20.76

1 Piece(s) 7 Day(s) MeterM30.51.5P-52770-62867.51754731-

SGD 19.96

1 Piece(s) 7 Day(s) MeterM40.75P-60770-629413225.54.5741-

SGD 19.96

1 Piece(s) 7 Day(s) MeterM40.71.5P-60770-630813225.54.5741-

SGD 19.40

1 Piece(s) 7 Day(s) MeterM50.85P-62770-6316152664.5741-

SGD 19.40

1 Piece(s) 7 Day(s) MeterM50.81.5P-62770-6324152664.5741-

SGD 18.40

1 Piece(s) 7 Day(s) MeterM615P-70770-633219-6.25842-

SGD 18.40

1 Piece(s) 7 Day(s) MeterM611.5P-70770-634119-6.25842-

SGD 27.06

1 Piece(s) 7 Day(s) MeterM81.255P-75770-635923-75.5842-

SGD 25.60

1 Piece(s) 7 Day(s) MeterM81.251.5P-75770-636723-75.5842-

SGD 38.38

1 Piece(s) 7 Day(s) unified1/4285PNA70-19-6.258437.528

SGD 38.38

1 Piece(s) 7 Day(s) unified1/4281.5PNA70-19-6.258427.528

SGD 38.38

1 Piece(s) 7 Day(s) unified1/4205PNA70-19-6.258428.000

SGD 38.38

1 Piece(s) 7 Day(s) unified1/4201.5PNA70-19-6.258428.000

SGD 51.17

1 Piece(s) 9 Day(s) unified5/16245PNA75-23-75.58429.313

SGD 51.17

1 Piece(s) 7 Day(s) unified5/16241.5PNA75-23-75.58429.313

SGD 51.17

1 Piece(s) 7 Day(s) unified5/16185PNA75-23-75.58429.771

SGD 51.17

1 Piece(s) 9 Day(s) unified5/16181.5PNA75-23-75.58429.771

SGD 61.42

1 Piece(s) 7 Day(s) unified3/8245PNA82-26-8.56.594210.900

SGD 61.42

1 Piece(s) 7 Day(s) unified3/8241.5PNA82-26-8.56.594210.900

SGD 61.42

1 Piece(s) 7 Day(s) unified3/8165PNA82-26-8.56.594211.587

SGD 61.42

1 Piece(s) 7 Day(s) unified3/8161.5PNA82-26-8.56.594211.587

SGD 83.20

1 Piece(s) 9 Day(s) unified7/16205PNA88-26-10.58114212.762

Loading...

Basic Information

Tool Material Type High-speed steel work material Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Hand Tap
Hole type For through hole / For blind hole Coating Type Non-Coated Class 1b

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)