(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

I-Series Hand Tap IHT Blister Pack Product

I-Series Hand Tap IHT Blister Pack Product

[Features]
· Low-speed machining tap for steel materials that can be used in hand-cranked and drilling machines.
[Applications]
· Work materials: Mild steel, such as SPC, SS400.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
IHT-M3X0.5-2-BP
IHT-M3X0.5-3-BP
IHT-M4X0.7-2-BP
IHT-M4X0.7-3-BP
IHT-M5X0.8-2-BP
IHT-M5X0.8-3-BP
IHT-M6X1-2-BP
IHT-M6X1-3-BP
IHT-M8X1.25-2-BP
IHT-M8X1.25-3-BP
IHT-M10X1.5-2-BP
IHT-M10X1.5-3-BP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
JAN Code Trusco Code Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)

SGD 10.45

1 Piece(s) 9 Day(s) M30.55P464580418540023761-095591443.26

SGD 10.45

1 Piece(s) 9 Day(s) M30.52P464580418540016761-096391443.26

SGD 9.99

1 Piece(s) 9 Day(s) M40.75P524580418540047761-09711117547

SGD 9.99

1 Piece(s) 9 Day(s) M40.72P524580418540030761-09801117547

SGD 10.45

1 Piece(s) 9 Day(s) M50.85P604580418540061761-099813225.54.57

SGD 10.45

1 Piece(s) 9 Day(s) M50.82P604580418540054761-100513225.54.57

SGD 10.82

1 Piece(s) 9 Day(s) M615P624580418540085761-1013152664.57

SGD 10.82

1 Piece(s) 9 Day(s) M612P624580418540078761-1021152664.57

SGD 14.51

1 Piece(s) 9 Day(s) M81.255P704580418540108761-103019-6.258

SGD 14.51

1 Piece(s) 9 Day(s) M81.252P704580418540092761-104819-6.258

SGD 17.23

1 Piece(s) 9 Day(s) M101.55P754580418540122761-093923-75.58

SGD 17.23

1 Piece(s) 9 Day(s) M101.52P754580418540115761-094723-75.58

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%)
Tap Type Hand Tap Hole type For through hole / For blind hole Coating Y/N NA
Number of Grooves 3 Surface Treatment Oxidation treatment

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)