(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hand Tap HT for metric screws

Hand Tap HT for metric screws

[Features]
· A common tap that's used in various applications.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
HTP-M33X3.5-2
HTP-M33X3.5-3
HTP-M36X4-2
HTP-M36X4-3
HTP-M39X4-2
HTP-M39X4-3
HTP-M42X4.5-2
HTP-M42X4.5-3
HTP-M45X4.5-2
HTP-M45X4.5-3
HTP-M48X5-2
HTP-M48X5-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Trusco Code Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)

SGD 347.62

1 Piece(s) 9 Day(s) M333.55P145278-9582P451251922

SGD 347.62

1 Piece(s) 9 Day(s) M333.51.5P145278-9591P451251922

SGD 403.21

1 Piece(s) 9 Day(s) M3645P155278-9736P557282124

SGD 403.21

1 Piece(s) 9 Day(s) M3641.5P155278-9744P557282124

SGD 462.09

1 Piece(s) 9 Day(s) M3945P165278-9850P560302326

SGD 462.09

1 Piece(s) 9 Day(s) M3941.5P165278-9868P560302326

SGD 561.33

1 Piece(s) 9 Day(s) M424.55P175278-9973P560322630

SGD 561.33

1 Piece(s) 9 Day(s) M424.51.5P175278-9981P560322630

SGD 650.73

1 Piece(s) 9 Day(s) M454.55P180279-0009P567352630

SGD 650.73

1 Piece(s) 9 Day(s) M454.51.5P180279-0017P567352630

SGD 812.09

1 Piece(s) 9 Day(s) M4855P185279-0033P567382932

SGD 812.09

1 Piece(s) 9 Day(s) M4851.5P185279-0041P567382932

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type High-speed steel work material Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC)
Tap Type Hand Tap Hole type For through hole / For blind hole Coating Y/N NA
Number of Grooves 4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)