(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Gas Nailer C Metal Fittings For Gas Nailer

Gas Nailer C Metal Fittings For Gas Nailer

Standard Unit Price:
SGD 669.15
Days to Ship :
7 Day(s)

[Features]
· A C bracket for hanging lightweight objects. For use exclusively with MAX gas nailers.
[Applications]
· C-brackets for hanging lightweight flexible ducts, small diameter spiral ducts, refrigeration pipes, and other lightweight ducts with full-threaded bolts.

Basic Specifications

  • Product Type
    Nail Gun (for nails)
  • Other
    Option
  • Height(mm)
    14
  • Width(mm)
    36.5
  • Overall Length(mm)
    41
  • JAN Code
    4902870760090
  • Trusco Code
    485-4705
  • Features
    Can be set to device for upward driving. To suspend object, set full thread screw bolt (3/8) and bend after driving.
  • Fitting Thickness
    t1.6mm
  • Surface plating
    Galvanized
  • Specifications
    For Max Gas Nailer Series (GS-725C/GS-638CA Series)
  • Amount Of Content
    1CS

Details

Part Number
Amount Of Content

Refine by

  • 1CS
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1CS
7 Day(s)
SGD 669.15

Part Number : GF-CS1-3-8
Days to Ship 7 Day(s)
Standard Unit Price SGD 669.15
Quantity 1CS

Specificationtitle

  • Product Type
    Nail Gun (for nails)
  • Other
    Option
  • Height(mm)
    14
  • Width(mm)
    36.5
  • Overall Length(mm)
    41
  • JAN Code
    4902870760090
  • Trusco Code
    485-4705
  • Features
    Can be set to device for upward driving. To suspend object, set full thread screw bolt (3/8) and bend after driving.
  • Fitting Thickness
    t1.6mm
  • Surface plating
    Galvanized
  • Specifications
    For Max Gas Nailer Series (GS-725C/GS-638CA Series)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●For pinning on the concrete base(such as hanging lightweight ducts using light ceiling material and level bands, Z metal fittings, etc.)

Specification

●Q'ty Per Case(piece):400(100 pieces x 4)
●SPQ(case):4

Accessories

●Charger(JC-610M set) 
●Battery Pack(JP-H606 x 2) 
●Safety Glasses
●Hexagonal Wrench 
●Carrying Case

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)