(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Handy Cut Tape

Handy Cut Tape

Standard Unit Price:
SGD 13.30-
Days to Ship :
8 Day(s) or more

[Features]
· OPP tape that can be torn by hand, with uniaxially oriented PP film as its base material.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.1
  • Adhesiveness
    3.45N/10mm
  • Tensile Strength
    21.6N/10mm
  • Cutting Method
    Can cut by hand
  • Internal capacity
    1 Roll

Details

Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Color

Refine by

  • Brown-based
  • Transparency
  • Clear
Color Details

Refine by

  • Cardboard
  • Clear
  • Clear
JAN Code

Refine by

  • 4953871104147
  • 4953871104154
  • Clear
Trusco Code

Refine by

  • 751-7602
  • 751-7599
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
Brown-based
Cardboard
4953871104154
751-7599
9 Day(s)
SGD 13.44

Part Number : NO377-50DB
Days to Ship 9 Day(s)
Standard Unit Price SGD 13.44
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.1
  • Color Details
    Cardboard
  • Adhesiveness
    3.45N/10mm
  • Tensile Strength
    21.6N/10mm
  • JAN Code
    4953871104154
  • Trusco Code
    751-7599
  • Cutting Method
    Can cut by hand
1 Roll
Transparency
Clear
4953871104147
751-7602
8 Day(s)
SGD 13.30

Part Number : NO377-50TM
Days to Ship 8 Day(s)
Standard Unit Price SGD 13.30
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.1
  • Color Details
    Clear
  • Adhesiveness
    3.45N/10mm
  • Tensile Strength
    21.6N/10mm
  • JAN Code
    4953871104147
  • Trusco Code
    751-7602
  • Cutting Method
    Can cut by hand

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●An OPP tape which can be cut by hand, using uniaxially stretched PP film as the base material.

Specification

●W x L(mm x m):50 x 50
●Thickness(mm):0.1
●Viscosity: 3.45N/10mm
●Tensile Strength: 21.6N/10mm

Materials

●Base Material: Polypropylene
●Adhesive: Rubber

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)