(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Craft Paper Backed Tape, Trio Tape

Craft Paper Backed Tape, Trio Tape

Standard Unit Price:
SGD 10.49
Days to Ship :
8 Day(s)

[Features]
· This product, while just as easy to use as craft adhesive tape, has 3 additional functions: overlapping paste capability, writable with oil-based ink, and non-slip back surface.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.15
  • Color Details
    Cardboard
  • Adhesiveness
    4.16N/10mm
  • Tensile Strength
    68N/10mm
  • JAN Code
    4953871103850
  • Trusco Code
    474-2478
  • Cutting Method
    Can cut by hand
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
8 Day(s)
SGD 10.49

Part Number : 7170SF-50
Days to Ship 8 Day(s)
Standard Unit Price SGD 10.49
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.15
  • Color Details
    Cardboard
  • Adhesiveness
    4.16N/10mm
  • Tensile Strength
    68N/10mm
  • JAN Code
    4953871103850
  • Trusco Code
    474-2478
  • Cutting Method
    Can cut by hand

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)