(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Safety Cone

Safety Cone

Standard Unit Price:
SGD 14.80
Days to Ship :
8 Day(s)

[Features]
· Light weight makes it easy to carry and install.
[Applications]
· Construction sites and parking lots.

Basic Specifications

  • Product Type
    Safety cone
  • Color
    Other
  • Width x Height(mm)
    380×700
  • Color Details
    White
  • JAN Code
    4989999369304
  • Trusco Code
    759-6596
  • Mass(g)
    850
  • Features
    Light weight makes it easy to carry and install.
  • Application
    Construction sites and parking lots.

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 14.80

Part Number : TCC-W
Days to Ship 8 Day(s)
Standard Unit Price SGD 14.80

Specificationtitle

  • Product Type
    Safety cone
  • Color
    Other
  • Width x Height(mm)
    380×700
  • Color Details
    White
  • JAN Code
    4989999369304
  • Trusco Code
    759-6596
  • Mass(g)
    850
  • Features
    Light weight makes it easy to carry and install.
  • Application
    Construction sites and parking lots.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Lightweight, easy to carry and easy to install.

Specification

●Color:White
●W x H(mm):380 x 700
●SPQ(piece):25

Materials

●Polyethylene(PE)

Warning

●Black color, brown color could be difficult to see in dark places. Please be cautious on the location to install.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)