(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Color Nitrile Unlined Gloves

Color Nitrile Unlined Gloves

Standard Unit Price:
SGD 5.70
Days to Ship :
9 Day(s)

[Features]
· Blending spandex makes it lightweight and soft and provides precise operability.
· Foam nitrile coating provides exceptional oil grip strength.
· The special coating technology keeps the hands cold for a long time.
[Applications]
· For work that uses oil and chemicals.
· Automotive Industry
· Construction Work
· Assembly Work

Basic Specifications

  • Product Type
    Nitrile Rubber
  • Specifications
    Unlined Back
  • Application
    For work
  • Gauge
    15
  • Size
    M
  • Overall Length(cm)
    22
  • Palm perimeter(cm)
    17
  • Middle finger length(cm)
    7.5
  • Color
    Black
  • Thickness(mm)
    1.0
  • JAN Code
    4989999395488
  • Trusco Code
    770-0695
  • Mass(g)
    29
  • Glove part
    Nylon / Spandex
  • Slip prevention part
    Foam Nitrile (NBR)
  • Inner capacity
    1 Pair
Part Number
Inner capacity

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
9 Day(s)
SGD 5.70

Part Number : TGL-3395SP-RB-M
Days to Ship 9 Day(s)
Standard Unit Price SGD 5.70
Quantity 1 Pair

Specificationtitle

  • Product Type
    Nitrile Rubber
  • Specifications
    Unlined Back
  • Application
    For work
  • Gauge
    15
  • Size
    M
  • Overall Length(cm)
    22
  • Palm perimeter(cm)
    17
  • Middle finger length(cm)
    7.5
  • Color
    Black
  • Thickness(mm)
    1.0
  • JAN Code
    4989999395488
  • Trusco Code
    770-0695
  • Mass(g)
    29
  • Glove part
    Nylon / Spandex
  • Slip prevention part
    Foam Nitrile (NBR)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)