(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Denim Working Apron

Denim Working Apron

Standard Unit Price:
SGD 34.50
Days to Ship :
8 Day(s)

[Features]
· An apron made of durable denim material.
· Comes with 5 pockets and is convenient for storing small items.
· The neck strap is adjustable in length.
[Applications]
· For light work in factories, warehouses, etc.
· For polishing and deburring work.

Basic Specifications

  • Product Type
    Apron
  • Garment length(cm)
    80
  • Width(cm)
    60
  • Size
    Configurable
  • JAN Code
    4989999389883
  • Trusco Code
    768-9781
  • Amount Of Content
    1 Pair

Details

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
8 Day(s)
SGD 34.50

Part Number : TDC-E103
Days to Ship 8 Day(s)
Standard Unit Price SGD 34.50
Quantity 1 Pair

Specificationtitle

  • Product Type
    Apron
  • Garment length(cm)
    80
  • Width(cm)
    60
  • Size
    Configurable
  • JAN Code
    4989999389883
  • Trusco Code
    768-9781

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is convenient for small items storage with 5 pockets.
●The length of the neck strap is adjustable.

Usage

●For Light Work in Factory, Warehouse, etc.
●For polishing work and burring work.

Specification

●Size:Free
●Color:Black
●Length(cm):80
●Width(cm):60
●SPQ(sheet):10

Materials

●Cotton
●Buckles: Plastic

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)