(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Portable Portal Crane

Click this image to zoom it.

Move the mouse over the image to zoom

Portable Portal Crane

Standard Unit Price:
SGD 11,341.80
Days to Ship :
10 Day(s)

Ideal for work sites without crane facilities.
[Features]
· The crane can be assembled, dismantled, and carried with just a few people, rendering crane facilities unnecessary with effective practical use of this one machine.
· Includes casters for movement (with swivel/brakes for all four wheels) and geared trolley.

(i)Caution

  • Assembly to be performed by the customer.
  • It will be delivered loaded onto pallets by parts, and must be unloaded by the customer.

Basic Specifications

  • Product Type
    Gantry crane
  • Hanging Load Rating(t)
    1
  • Lift(m)
    3
  • Mass(kg)
    377
  • Amount Of Content
    1 unit

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
10 Day(s)
SGD 11,341.80

Part Number : PMC1000
Days to Ship 10 Day(s)
Standard Unit Price SGD 11,341.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Gantry crane
  • Hanging Load Rating(t)
    1
  • Lift(m)
    3
  • Mass(kg)
    377

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)