(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Precision Nipper

Precision Nipper

Standard Unit Price:
SGD 125.40
Days to Ship :
10 Day(s)

[Features]
· Suitable for work in narrow places with its fine blade size.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    105
  • With or without Spring
    Available
  • Copper Wire Cutting Performance(φ/mm)
    1
  • Tip hardness
    HRC58
  • Manufacturer Product Name
    Precision Nipper N-55
  • Manufacturer Model Number
    N-55
  • Specifications
    Grounding Resistance: Rg < 1×10^12 Ω (ESD Device)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s)
SGD 125.40

Part Number : 8-128-02
Days to Ship 10 Day(s)
Standard Unit Price SGD 125.40

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    105
  • With or without Spring
    Available
  • Copper Wire Cutting Performance(φ/mm)
    1
  • Tip hardness
    HRC58
  • Manufacturer Product Name
    Precision Nipper N-55
  • Manufacturer Model Number
    N-55
  • Specifications
    Grounding Resistance: Rg < 1×10^12 Ω (ESD Device)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)