(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Ground sheet

Ground sheet

Standard Unit Price:
SGD 7.40-
Days to Ship :
10 Day(s)

[Features]
This product is
#3600 equivalent type that is compact when folded and can be used for a wide range of applications such as covering materials.
[Applications]
Covering materials, waterproof, windproof, dust-proof, blindfold, etc.

Basic Specifications

  • Product Type
    Ground sheet
  • Color
    Blue
  • Shape
    Folding Type
  • Material
    PE (polyethylene)
  • Specifications
    Grommet Interval: 90 cm, Grommet Inner Diameter: φ12 mm
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Thickness(mm)

Refine by

  • 0.08
  • 0.22
  • Clear
Width × Length(m)

Refine by

  • 1.8×1.8
  • 1.8×2.7
  • 3.6 x 5.4
  • 5.4×7.2
  • Clear
Number of Grommets

Refine by

  • 8
  • 10
  • 20
  • 28
  • Clear
Details Type

Refine by

  • Aluminum Eyelet/Lightweight
  • Aluminum Eyelet/Thick
  • Plastic Grommet/Thick Gloves
  • Clear
Manufacturer Product Name

Refine by

  • Ground Sheet Lightest #BS-14MK
  • Ground Sheet Thick BLZ-14
  • Ground Sheet Thick BLZ-11
  • Ground Sheet Thick BLZ-02
  • Ground Sheet Thick BLZ-01
  • Ground Sheet Lightest #BSC01MK
  • Ground Sheet Lightest #BSC02MK
  • Ground Sheet # #3000BLS-14
  • Ground Sheet # #3000BLS-11
  • Ground Sheet # #3000BLS-02
  • Ground sheet #3000BLS-01
  • Ground Sheet Lightest #BS-MK
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
0.22
1.8×1.8
8
Plastic Grommet/Thick Gloves
Ground sheet #3000BLS-01
10 Day(s)
SGD 17.30

Part Number : 2-9754-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 17.30
Quantity 1 pc.

Specificationtitle

  • Product Type
    Ground sheet
  • Thickness(mm)
    0.22
  • Width × Length(m)
    1.8×1.8
  • Color
    Blue
  • Shape
    Folding Type
  • Number of Grommets
    8
  • Details Type
    Plastic Grommet/Thick Gloves
  • Manufacturer Product Name
    Ground sheet #3000BLS-01
  • Manufacturer Model Number
    BLS-01
  • Material
    PE (polyethylene)
  • Specifications
    Grommet Interval: 90 cm, Grommet Inner Diameter: φ12 mm
1 pc.
0.22
1.8×2.7
10
Plastic Grommet/Thick Gloves
Ground Sheet # #3000BLS-02
10 Day(s)
SGD 26.50

Part Number : 2-9754-02
Days to Ship 10 Day(s)
Standard Unit Price SGD 26.50
Quantity 1 pc.

Specificationtitle

  • Product Type
    Ground sheet
  • Thickness(mm)
    0.22
  • Width × Length(m)
    1.8×2.7
  • Color
    Blue
  • Shape
    Folding Type
  • Number of Grommets
    10
  • Details Type
    Plastic Grommet/Thick Gloves
  • Manufacturer Product Name
    Ground Sheet # #3000BLS-02
  • Manufacturer Model Number
    BLS-02
  • Material
    PE (polyethylene)
  • Specifications
    Grommet Interval: 90 cm, Grommet Inner Diameter: φ12 mm
1 pc.
0.22
3.6 x 5.4
20
Plastic Grommet/Thick Gloves
Ground Sheet # #3000BLS-11
10 Day(s)
SGD 276.60

Part Number : 2-9754-03
Days to Ship 10 Day(s)
Standard Unit Price SGD 276.60
Quantity 1 pc.

Specificationtitle

  • Product Type
    Ground sheet
  • Thickness(mm)
    0.22
  • Width × Length(m)
    3.6 x 5.4
  • Color
    Blue
  • Shape
    Folding Type
  • Number of Grommets
    20
  • Details Type
    Plastic Grommet/Thick Gloves
  • Manufacturer Product Name
    Ground Sheet # #3000BLS-11
  • Manufacturer Model Number
    BLS-11
  • Material
    PE (polyethylene)
  • Specifications
    Grommet Interval: 90 cm, Grommet Inner Diameter: φ12 mm
1 pc.
0.22
5.4×7.2
28
Plastic Grommet/Thick Gloves
Ground Sheet # #3000BLS-14
10 Day(s)
SGD 327.60

Part Number : 2-9754-04
Days to Ship 10 Day(s)
Standard Unit Price SGD 327.60
Quantity 1 pc.

Specificationtitle

  • Product Type
    Ground sheet
  • Thickness(mm)
    0.22
  • Width × Length(m)
    5.4×7.2
  • Color
    Blue
  • Shape
    Folding Type
  • Number of Grommets
    28
  • Details Type
    Plastic Grommet/Thick Gloves
  • Manufacturer Product Name
    Ground Sheet # #3000BLS-14
  • Manufacturer Model Number
    BLS-14
  • Material
    PE (polyethylene)
  • Specifications
    Grommet Interval: 90 cm, Grommet Inner Diameter: φ12 mm
1 pc.
0.22
1.8×1.8
8
Aluminum Eyelet/Thick
Ground Sheet Thick BLZ-01
10 Day(s)
SGD 13.40

Part Number : 2-9755-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 13.40
Quantity 1 pc.

Specificationtitle

  • Product Type
    Ground sheet
  • Thickness(mm)
    0.22
  • Width × Length(m)
    1.8×1.8
  • Color
    Blue
  • Shape
    Folding Type
  • Number of Grommets
    8
  • Details Type
    Aluminum Eyelet/Thick
  • Manufacturer Product Name
    Ground Sheet Thick BLZ-01
  • Manufacturer Model Number
    BLZ-01
  • Material
    PE (polyethylene)
  • Specifications
    Grommet Interval: 90 cm, Grommet Inner Diameter: φ12 mm
1 pc.
0.22
1.8×2.7
10
Aluminum Eyelet/Thick
Ground Sheet Thick BLZ-02
10 Day(s)
SGD 20.30

Part Number : 2-9755-02
Days to Ship 10 Day(s)
Standard Unit Price SGD 20.30
Quantity 1 pc.

Specificationtitle

  • Product Type
    Ground sheet
  • Thickness(mm)
    0.22
  • Width × Length(m)
    1.8×2.7
  • Color
    Blue
  • Shape
    Folding Type
  • Number of Grommets
    10
  • Details Type
    Aluminum Eyelet/Thick
  • Manufacturer Product Name
    Ground Sheet Thick BLZ-02
  • Manufacturer Model Number
    BLZ-02
  • Material
    PE (polyethylene)
  • Specifications
    Grommet Interval: 90 cm, Grommet Inner Diameter: φ12 mm
1 pc.
0.22
3.6 x 5.4
20
Aluminum Eyelet/Thick
Ground Sheet Thick BLZ-11
10 Day(s)
SGD 74.00

Part Number : 2-9755-03
Days to Ship 10 Day(s)
Standard Unit Price SGD 74.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Ground sheet
  • Thickness(mm)
    0.22
  • Width × Length(m)
    3.6 x 5.4
  • Color
    Blue
  • Shape
    Folding Type
  • Number of Grommets
    20
  • Details Type
    Aluminum Eyelet/Thick
  • Manufacturer Product Name
    Ground Sheet Thick BLZ-11
  • Manufacturer Model Number
    BLZ-11
  • Material
    PE (polyethylene)
  • Specifications
    Grommet Interval: 90 cm, Grommet Inner Diameter: φ12 mm
1 pc.
0.22
5.4×7.2
28
Aluminum Eyelet/Thick
Ground Sheet Thick BLZ-14
10 Day(s)
SGD 333.30

Part Number : 2-9755-04
Days to Ship 10 Day(s)
Standard Unit Price SGD 333.30
Quantity 1 pc.

Specificationtitle

  • Product Type
    Ground sheet
  • Thickness(mm)
    0.22
  • Width × Length(m)
    5.4×7.2
  • Color
    Blue
  • Shape
    Folding Type
  • Number of Grommets
    28
  • Details Type
    Aluminum Eyelet/Thick
  • Manufacturer Product Name
    Ground Sheet Thick BLZ-14
  • Manufacturer Model Number
    BLZ-14
  • Material
    PE (polyethylene)
  • Specifications
    Grommet Interval: 90 cm, Grommet Inner Diameter: φ12 mm
1 pc.
0.08
1.8×1.8
8
Aluminum Eyelet/Lightweight
Ground Sheet Lightest #BSC01MK
10 Day(s)
SGD 7.40

Part Number : 2-9756-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 7.40
Quantity 1 pc.

Specificationtitle

  • Product Type
    Ground sheet
  • Thickness(mm)
    0.08
  • Width × Length(m)
    1.8×1.8
  • Color
    Blue
  • Shape
    Folding Type
  • Number of Grommets
    8
  • Details Type
    Aluminum Eyelet/Lightweight
  • Manufacturer Product Name
    Ground Sheet Lightest #BSC01MK
  • Manufacturer Model Number
    #BSC01MK
  • Material
    PE (polyethylene)
  • Specifications
    Grommet Interval: 90 cm, Grommet Inner Diameter: φ12 mm
1 pc.
0.08
1.8×2.7
10
Aluminum Eyelet/Lightweight
Ground Sheet Lightest #BSC02MK
10 Day(s)
SGD 10.30

Part Number : 2-9756-02
Days to Ship 10 Day(s)
Standard Unit Price SGD 10.30
Quantity 1 pc.

Specificationtitle

  • Product Type
    Ground sheet
  • Thickness(mm)
    0.08
  • Width × Length(m)
    1.8×2.7
  • Color
    Blue
  • Shape
    Folding Type
  • Number of Grommets
    10
  • Details Type
    Aluminum Eyelet/Lightweight
  • Manufacturer Product Name
    Ground Sheet Lightest #BSC02MK
  • Manufacturer Model Number
    #BSC02MK
  • Material
    PE (polyethylene)
  • Specifications
    Grommet Interval: 90 cm, Grommet Inner Diameter: φ12 mm
1 pc.
0.08
3.6 x 5.4
20
Aluminum Eyelet/Lightweight
Ground Sheet Lightest #BS-MK
10 Day(s)
SGD 31.20

Part Number : 2-9756-03
Days to Ship 10 Day(s)
Standard Unit Price SGD 31.20
Quantity 1 pc.

Specificationtitle

  • Product Type
    Ground sheet
  • Thickness(mm)
    0.08
  • Width × Length(m)
    3.6 x 5.4
  • Color
    Blue
  • Shape
    Folding Type
  • Number of Grommets
    20
  • Details Type
    Aluminum Eyelet/Lightweight
  • Manufacturer Product Name
    Ground Sheet Lightest #BS-MK
  • Manufacturer Model Number
    #BS-MK
  • Material
    PE (polyethylene)
  • Specifications
    Grommet Interval: 90 cm, Grommet Inner Diameter: φ12 mm
1 pc.
0.08
5.4×7.2
28
Aluminum Eyelet/Lightweight
Ground Sheet Lightest #BS-14MK
10 Day(s)
SGD 113.60

Part Number : 2-9756-04
Days to Ship 10 Day(s)
Standard Unit Price SGD 113.60
Quantity 1 pc.

Specificationtitle

  • Product Type
    Ground sheet
  • Thickness(mm)
    0.08
  • Width × Length(m)
    5.4×7.2
  • Color
    Blue
  • Shape
    Folding Type
  • Number of Grommets
    28
  • Details Type
    Aluminum Eyelet/Lightweight
  • Manufacturer Product Name
    Ground Sheet Lightest #BS-14MK
  • Manufacturer Model Number
    #BS-14MK
  • Material
    PE (polyethylene)
  • Specifications
    Grommet Interval: 90 cm, Grommet Inner Diameter: φ12 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)