(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Bug Filter (SUS Ring)

Bug Filter (SUS Ring)

Standard Unit Price:
SGD 36.38
Days to Ship :
10 Day(s)

[Features]
· Uses an SUS ring for excellent durability.
· Suitable for high-flow filtration.
· It has excellent acid and alkali resistance.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Filter Holder and Filtration Unit
  • Size(mm)
    φ180×813
  • Manufacturer Product Name
    Bug Filter SUS Ring φ180×813
  • Filtration Accuracy(μm)
    5
  • Material
    Filter Material / PP (Polypropylene), Ring/Stainless Steel
  • Application
    Ink/Polymer Filtration, Paint/Lacquer Filtration, Chemical Filtration, Petrochemical Related Filtration
  • Heat Resistant Temperature(°C)
    70
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s)
SGD 36.38

Part Number : 3-1836-02
Days to Ship 10 Day(s)
Standard Unit Price SGD 36.38
Quantity 1 pc.

Specificationtitle

  • Product Type
    Filter Holder and Filtration Unit
  • Size(mm)
    φ180×813
  • Manufacturer Product Name
    Bug Filter SUS Ring φ180×813
  • Filtration Accuracy(μm)
    5
  • Material
    Filter Material / PP (Polypropylene), Ring/Stainless Steel
  • Application
    Ink/Polymer Filtration, Paint/Lacquer Filtration, Chemical Filtration, Petrochemical Related Filtration
  • Heat Resistant Temperature(°C)
    70

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)