(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Quiet Hand Trolley (Folding Handle Type)

Quiet Hand Trolley (Folding Handle Type)

Standard Unit Price:
SGD 136.40
Days to Ship :
8 Day(s)

[Features]
· Uses casters with a rubber outer layer to achieve quiet traveling.
· The handle can be folded, and there are handle holes on the back of the base.

Basic Specifications

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    80
  • Main Body Material
    Plastic
  • Quiet measures
    Available
  • Main body: option
    Main Body
  • Size(mm)
    387×438×790
  • Weight(g)
    Approximately 3000
  • Caster Material
    Synthetic Rubber
  • Load Platform Base Material
    PP (Polypropylene)
  • Material of Handle
    Steel
  • Size When Folded(mm)
    387×750×123
  • Capacity
    1 unit

Details

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Color

Refine by

  • Green
  • Orange
  • Clear
Manufacturer Product Name

Refine by

  • Silent Trolley SZM-80-GR
  • Silent Trolley SZM-80-OR
  • Clear
Part Number

Refine by

  • SZN-80-GR
  • SZN-80-OR
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Orange
Silent Trolley SZM-80-OR
SZN-80-OR
8 Day(s)
SGD 136.40

Part Number : 2-7770-11
Days to Ship 8 Day(s)
Standard Unit Price SGD 136.40
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    80
  • Main Body Material
    Plastic
  • Quiet measures
    Available
  • Main body: option
    Main Body
  • Size(mm)
    387×438×790
  • Weight(g)
    Approximately 3000
  • Color
    Orange
  • Manufacturer Product Name
    Silent Trolley SZM-80-OR
  • Part Number
    SZN-80-OR
  • Caster Material
    Synthetic Rubber
  • Load Platform Base Material
    PP (Polypropylene)
  • Material of Handle
    Steel
  • Size When Folded(mm)
    387×750×123
1 unit
Green
Silent Trolley SZM-80-GR
SZN-80-GR
8 Day(s)
SGD 136.40

Part Number : 2-7770-12
Days to Ship 8 Day(s)
Standard Unit Price SGD 136.40
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    80
  • Main Body Material
    Plastic
  • Quiet measures
    Available
  • Main body: option
    Main Body
  • Size(mm)
    387×438×790
  • Weight(g)
    Approximately 3000
  • Color
    Green
  • Manufacturer Product Name
    Silent Trolley SZM-80-GR
  • Part Number
    SZN-80-GR
  • Caster Material
    Synthetic Rubber
  • Load Platform Base Material
    PP (Polypropylene)
  • Material of Handle
    Steel
  • Size When Folded(mm)
    387×750×123

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Hand Trolley Specifications

Quiet hand trolley (folding handle type): Related image

387 × 438 mm, orange external appearance

Quiet hand trolley (folding handle type): Related image

External appearance when handle is folded

Part number: 2-7770-11

Size: 387 × 438 × 790 mm
Size when folded: 387 × 750 × 123 mm
Color: orange
Load resistance: 80 kg
Weight: approx. 3 kg

Part number: 2-7770-12

Size: 387 × 438 × 790 mm
Size when folded: 387 × 750 × 123 mm
Color: green
Load resistance: 80 kg
Weight: approx. 3 kg

Part number: 2-7770-13

Size: 390 × 600 × 760 mm
Size when folded: 390 × 690 × 140 mm
Color: orange
Load resistance: 100 kg
Weight: approx. 5.4 kg

Part number: 2-7770-14

Size: 390 × 600 × 760 mm
Size when folded: 390 × 690 × 140 mm
Color: green
Load resistance: 100 kg
Weight: approx. 5.4 kg


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)