(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Work Gloves No. 450, 12 Pairs and 360 Pairs; Work Gloves No. 600, 360 Pairs

Work Gloves No. 450, 12 Pairs and 360 Pairs; Work Gloves No. 600, 360 Pairs

Standard Unit Price:
SGD 11.00
Days to Ship :
4 Day(s) or more

Work Gloves 450: 12 Pairs / 360 Pairs; Work Gloves 600: 360 Pairs
[Features]
·It is soft and fits comfortably in your hand.
[Materials]Polyester and cotton

Basic Specifications

  • Product Type
    Work gloves
  • Application
    For work
  • Gauge
    7
  • Size
    Configurable
  • Overall Length(mm)
    Approximately 230
  • Specification details
    2-Thread Weave
  • Material
    Polyester, Cotton
  • Manufacturer Product Name
    Work gloves 450, one-size-fits-all, 12 pairs
  • Manufacturer Model Number
    450
  • Weight(g)
    Approximately 450/dozen
  • Capacity
    1 Pack (12 pcs)
Part Number
Capacity

Refine by

  • 1 Pack (12 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (12 pcs)
4 Day(s) or more
SGD 11.00

Part Number : 2-9814-01
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 11.00
Quantity 1 Pack (12 pcs)

Specificationtitle

  • Product Type
    Work gloves
  • Application
    For work
  • Gauge
    7
  • Size
    Configurable
  • Overall Length(mm)
    Approximately 230
  • Specification details
    2-Thread Weave
  • Material
    Polyester, Cotton
  • Manufacturer Product Name
    Work gloves 450, one-size-fits-all, 12 pairs
  • Manufacturer Model Number
    450
  • Weight(g)
    Approximately 450/dozen

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)