(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Chemical Resistant Vinyl Long Mat

Chemical Resistant Vinyl Long Mat

Standard Unit Price:
-
Days to Ship :
8 Day(s)

The lines made horizontal to the longer edge provide anti-slip effect.

Basic Specifications

  • Product Type
    Non-Slip Mat
  • Shape
    Rolled Type
  • Size(mm)
    1mX20mX3mm
  • Weight(kg)
    Approx. 80/reel
  • Thickness(mm)
    3
  • Specifications
    Flame-proof testing registration no.: E1120204
  • Manufacturer Product Name
    Chemical Resistant Vinyl Long Mat 411-0415
  • Manufacturer Model Number
    411-0415
  • Material
    Recycled Vinyl Chloride
  • 1 Roll
Part Number

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
8 Day(s)
-

Part Number : 2-9876-01
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Non-Slip Mat
  • Shape
    Rolled Type
  • Size(mm)
    1mX20mX3mm
  • Weight(kg)
    Approx. 80/reel
  • Thickness(mm)
    3
  • Specifications
    Flame-proof testing registration no.: E1120204
  • Manufacturer Product Name
    Chemical Resistant Vinyl Long Mat 411-0415
  • Manufacturer Model Number
    411-0415
  • Material
    Recycled Vinyl Chloride

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)