(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Ultra-Lightweight Protective Glasses 1652301JP

Click this image to zoom it.

Move the mouse over the image to zoom

Ultra-Lightweight Protective Glasses 1652301JP

Standard Unit Price:
SGD 12.00-
Days to Ship :
8 Day(s)

[Features]
· Lightweight, it causes little fatigue, even after use for a long time.
· Helps prevent dust ingress when the optional seal gasket is attached.

Basic Specifications

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Application

Refine by

  • Dust-Proof
  • Clear
Anti-fog

Refine by

  • Available
  • Clear
Scratch prevention

Refine by

  • Available
  • Clear
UV Cut

Refine by

  • Available
  • Clear
Electrostatic resistance

Refine by

  • NA
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Dust-Proof
Available
Available
Available
NA
8 Day(s)
SGD 43.60

Part Number : 2-9536-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 43.60
Quantity 1 pc.

Specificationtitle

  • Shape
    Two-Lens Glasses
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    JIS / ANSI
  • Lens Replacement
    NA
  • Other
    -
  • Details Type
    Protective glasses
  • Manufacturer Product Name
    Ultralight Protective Goggles 1652301JP
  • Manufacturer Model Number
    1652301JP
  • Specification details
    Lens: Shockproof Lens, Anti-Fog Hard Coating, Scratch-Proofing
  • Weight(g)
    24
  • Material
    Lens/Frame: PC (Polycarbonate)
  • Ultraviolet cut ratio
    UV385/99.9%
  • Standard details
    ANSIZ87.1-2010 Certified, JIS Compliant
1 pc.
-
-
-
-
-
8 Day(s)
SGD 12.00

Part Number : 2-9536-11
Days to Ship 8 Day(s)
Standard Unit Price SGD 12.00
Quantity 1 pc.

Specificationtitle

  • Shape
    Two-Lens Glasses
  • Application
    -
  • Anti-fog
    -
  • Scratch prevention
    -
  • UV Cut
    -
  • Electrostatic resistance
    -
  • Standard
    -
  • Lens Replacement
    -
  • Other
    Option
  • Details Type
    Sealing Gasket
  • Manufacturer Product Name
    Ultralight Protective Goggles 1652318
  • Manufacturer Model Number
    1652318
  • Specification details
    -
  • Weight(g)
    -
  • Material
    -
  • Ultraviolet cut ratio
    -
  • Standard details
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Ultra-Lightweight Protective Glasses 1652301JP Specifications

Ultra-Lightweight Protective Glasses (bolle): related images

1652301JP external appearance

  • Part Number: 2-9536-01
  • Model number: 1652301JP
  • Materials: Lenses, Frames: PC (Polycarbonate), Anti-fog hard coat, Anti-scratch processed
  • Shock-resistant lenses
  • Ultraviolet cut rate: UV385 / 99.9%
  • Weight: 24 g
  • ANSIZ87.1-2010 standard product
  • JIS standard product
  • Protective Glasses
  • bolle

Sealing Gasket 1652318 For Ultra-Lightweight Protective Glasses Specifications

Ultra-Lightweight Protective Glasses (bolle): related images

1652318 external appearance

  • Part number: 2-9536-11
  • Model number: 1652318
  • Sealing gasket
  • bolle

*This product is a sealing gasket only. Glasses not included.


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)