(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
ASPURE Clean Suit (Separate Hood / Center Fastener Type)

ASPURE Clean Suit (Separate Hood / Center Fastener Type)

Standard Unit Price:
SGD 68.20-
Days to Ship :
Same day or more

Cleanroom work clothes with different colors depending on the application.
[Features]
· Conductive thread is woven in, making the product suitable for antistatic environments.
· The side pocket has a flap (cover) to prevent dust intrusion.
· Double sleeves prevent falling of hair, etc.
· The hood can be adjusted in size using Velcro tape.
· Elastic at sleeves, waist, and hem.
· Comes in a variety of colors.
[Applications]
· For work in cleanrooms.

Basic Specifications

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves, waist, and hems. Pockets on left and right sides. No pen holder.
  • Footnotes
    * When using in a clean room, first perform cleaning in line with the degree of cleanness for the clean room. * Hood, mask, gloves, and shoes sold separately.
Part Number
Color

Refine by

  • White based
  • Blue Colors
  • Clear
Size

Refine by

  • S
  • M
  • L
  • LL
  • 3L
  • 4L
  • Clear
Total length(cm)

Refine by

  • 155
  • 160
  • 165
  • 170
  • 175
  • 180
  • Clear
Bust(cm)

Refine by

  • 120
  • 124
  • 128
  • 132
  • 136
  • 140
  • Clear
Sleeve length(cm)

Refine by

  • 80
  • 82
  • 84
  • 86
  • 88
  • 90
  • Clear
Inseam(cm)

Refine by

  • 70.5
  • 73
  • 75.5
  • 77.5
  • 80
  • 82
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
White based
S
155
120
80
70.5
10 Day(s)
SGD 68.30

Part Number : 2-5185-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 68.30

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    S
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Total length(cm)
    155
  • Bust(cm)
    120
  • Sleeve length(cm)
    80
  • Inseam(cm)
    70.5
  • Manufacturer Product Name
    ASPURE Clean Suit 22110SW (separate hood/center fastener) White S
  • Manufacturer Model
    22110SW
  • Color Details
    White
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves, waist, and hems. Pockets on left and right sides. No pen holder.
  • Footnotes
    * When using in a clean room, first perform cleaning in line with the degree of cleanness for the clean room. * Hood, mask, gloves, and shoes sold separately.
White based
M
160
124
82
73
10 Day(s)
SGD 68.30

Part Number : 2-5185-02
Days to Ship 10 Day(s)
Standard Unit Price SGD 68.30

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Total length(cm)
    160
  • Bust(cm)
    124
  • Sleeve length(cm)
    82
  • Inseam(cm)
    73
  • Manufacturer Product Name
    ASPURE Clean Suit 22110SW (separate hood/center fastener) White M
  • Manufacturer Model
    22110SW
  • Color Details
    White
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves, waist, and hems. Pockets on left and right sides. No pen holder.
  • Footnotes
    * When using in a clean room, first perform cleaning in line with the degree of cleanness for the clean room. * Hood, mask, gloves, and shoes sold separately.
White based
L
165
128
84
75.5
Same day
SGD 68.30

Part Number : 2-5185-03
Days to Ship : Same day
Standard Unit Price SGD 68.30

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Total length(cm)
    165
  • Bust(cm)
    128
  • Sleeve length(cm)
    84
  • Inseam(cm)
    75.5
  • Manufacturer Product Name
    ASPURE Clean Suit 22110SW (separate hood/center fastener) White L
  • Manufacturer Model
    22110SW
  • Color Details
    White
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves, waist, and hems. Pockets on left and right sides. No pen holder.
  • Footnotes
    * When using in a clean room, first perform cleaning in line with the degree of cleanness for the clean room. * Hood, mask, gloves, and shoes sold separately.
White based
LL
170
132
86
77.5
10 Day(s)
SGD 68.30

Part Number : 2-5185-04
Days to Ship 10 Day(s)
Standard Unit Price SGD 68.30

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Total length(cm)
    170
  • Bust(cm)
    132
  • Sleeve length(cm)
    86
  • Inseam(cm)
    77.5
  • Manufacturer Product Name
    ASPURE Clean Suit 22110SW (separate hood/center fastener) White 2L
  • Manufacturer Model
    22110SW
  • Color Details
    White
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves, waist, and hems. Pockets on left and right sides. No pen holder.
  • Footnotes
    * When using in a clean room, first perform cleaning in line with the degree of cleanness for the clean room. * Hood, mask, gloves, and shoes sold separately.
White based
3L
175
136
88
80
10 Day(s)
SGD 68.30

Part Number : 2-5185-05
Days to Ship 10 Day(s)
Standard Unit Price SGD 68.30

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Total length(cm)
    175
  • Bust(cm)
    136
  • Sleeve length(cm)
    88
  • Inseam(cm)
    80
  • Manufacturer Product Name
    ASPURE Clean Suit 22110SW (separate hood/center fastener) White 3L
  • Manufacturer Model
    22110SW
  • Color Details
    White
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves, waist, and hems. Pockets on left and right sides. No pen holder.
  • Footnotes
    * When using in a clean room, first perform cleaning in line with the degree of cleanness for the clean room. * Hood, mask, gloves, and shoes sold separately.
White based
4L
180
140
90
82
10 Day(s)
SGD 68.30

Part Number : 2-5185-06
Days to Ship 10 Day(s)
Standard Unit Price SGD 68.30

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Total length(cm)
    180
  • Bust(cm)
    140
  • Sleeve length(cm)
    90
  • Inseam(cm)
    82
  • Manufacturer Product Name
    ASPURE Clean Suit 22110SW (separate hood/center fastener) White 4L
  • Manufacturer Model
    22110SW
  • Color Details
    White
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves, waist, and hems. Pockets on left and right sides. No pen holder.
  • Footnotes
    * When using in a clean room, first perform cleaning in line with the degree of cleanness for the clean room. * Hood, mask, gloves, and shoes sold separately.
Blue Colors
S
155
120
80
70.5
10 Day(s)
SGD 68.30

Part Number : 2-5186-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 68.30

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    S
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Total length(cm)
    155
  • Bust(cm)
    120
  • Sleeve length(cm)
    80
  • Inseam(cm)
    70.5
  • Manufacturer Product Name
    ASPURE Clean Suit 22110SB (separate hood/center fastener) Blue S
  • Manufacturer Model
    22110SB
  • Color Details
    Blue
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves, waist, and hems. Pockets on left and right sides. No pen holder.
  • Footnotes
    * When using in a clean room, first perform cleaning in line with the degree of cleanness for the clean room. * Hood, mask, gloves, and shoes sold separately.
Blue Colors
M
160
124
82
73
10 Day(s)
SGD 68.30

Part Number : 2-5186-02
Days to Ship 10 Day(s)
Standard Unit Price SGD 68.30

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Total length(cm)
    160
  • Bust(cm)
    124
  • Sleeve length(cm)
    82
  • Inseam(cm)
    73
  • Manufacturer Product Name
    ASPURE Clean Suit 22110SB (separate hood/center fastener) Blue M
  • Manufacturer Model
    22110SB
  • Color Details
    Blue
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves, waist, and hems. Pockets on left and right sides. No pen holder.
  • Footnotes
    * When using in a clean room, first perform cleaning in line with the degree of cleanness for the clean room. * Hood, mask, gloves, and shoes sold separately.
Blue Colors
L
165
128
84
75.5
10 Day(s)
SGD 68.30

Part Number : 2-5186-03
Days to Ship 10 Day(s)
Standard Unit Price SGD 68.30

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Total length(cm)
    165
  • Bust(cm)
    128
  • Sleeve length(cm)
    84
  • Inseam(cm)
    75.5
  • Manufacturer Product Name
    ASPURE Clean Suit 22110SB (separate hood/center fastener) Blue L
  • Manufacturer Model
    22110SB
  • Color Details
    Blue
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves, waist, and hems. Pockets on left and right sides. No pen holder.
  • Footnotes
    * When using in a clean room, first perform cleaning in line with the degree of cleanness for the clean room. * Hood, mask, gloves, and shoes sold separately.
Blue Colors
LL
170
132
86
77.5
10 Day(s)
SGD 68.30

Part Number : 2-5186-04
Days to Ship 10 Day(s)
Standard Unit Price SGD 68.30

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Total length(cm)
    170
  • Bust(cm)
    132
  • Sleeve length(cm)
    86
  • Inseam(cm)
    77.5
  • Manufacturer Product Name
    ASPURE Clean Suit 22110SB (separate hood/center fastener) Blue 2L
  • Manufacturer Model
    22110SB
  • Color Details
    Blue
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves, waist, and hems. Pockets on left and right sides. No pen holder.
  • Footnotes
    * When using in a clean room, first perform cleaning in line with the degree of cleanness for the clean room. * Hood, mask, gloves, and shoes sold separately.
Blue Colors
3L
175
136
88
80
10 Day(s)
SGD 68.30

Part Number : 2-5186-05
Days to Ship 10 Day(s)
Standard Unit Price SGD 68.30

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Total length(cm)
    175
  • Bust(cm)
    136
  • Sleeve length(cm)
    88
  • Inseam(cm)
    80
  • Manufacturer Product Name
    ASPURE Clean Suit 22110SB (separate hood/center fastener) Blue 3L
  • Manufacturer Model
    22110SB
  • Color Details
    Blue
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves, waist, and hems. Pockets on left and right sides. No pen holder.
  • Footnotes
    * When using in a clean room, first perform cleaning in line with the degree of cleanness for the clean room. * Hood, mask, gloves, and shoes sold separately.
Blue Colors
4L
180
140
90
82
10 Day(s)
SGD 68.20

Part Number : 2-5186-06
Days to Ship 10 Day(s)
Standard Unit Price SGD 68.20

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Total length(cm)
    180
  • Bust(cm)
    140
  • Sleeve length(cm)
    90
  • Inseam(cm)
    82
  • Manufacturer Product Name
    ASPURE Clean Suit 22110SB (separate hood/center fastener) Blue 4L
  • Manufacturer Model
    22110SB
  • Color Details
    Blue
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves, waist, and hems. Pockets on left and right sides. No pen holder.
  • Footnotes
    * When using in a clean room, first perform cleaning in line with the degree of cleanness for the clean room. * Hood, mask, gloves, and shoes sold separately.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)