(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
ASPURE Clean Suit (Separate Hood / Side Fastener Type) without Pocket

Click this image to zoom it.

Move the mouse over the image to zoom

ASPURE Clean Suit (Separate Hood / Side Fastener Type) without Pocket

Standard Unit Price:
SGD 95.60-
Days to Ship :
8 Day(s) or more

[Features]
· Color variation enables use suited to a variety of contexts.
· Double sleeves prevent contamination from body hair, etc.
· The hood can be adjusted in size using Velcro tape (sold separately).

Basic Specifications

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Details Type
    Separate Hood, Side Zipper Type
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves, waist, and hems. No pockets.
  • Footnotes
    * Hood, mask, gloves, and shoes are sold separately.
Part Number
Color

Refine by

  • White based
  • Blue Colors
  • Green Type
  • Reds
  • Clear
Size

Refine by

  • M
  • L
  • LL
  • 3L
  • 4L
  • Clear
Total length(cm)

Refine by

  • 147
  • 154
  • 161
  • 168
  • 175
  • Clear
Bust(cm)

Refine by

  • 109
  • 114
  • 118
  • 125
  • 132
  • Clear
Sleeve length(cm)

Refine by

  • 83
  • 86
  • 90
  • 94
  • 99
  • Clear
Inseam(cm)

Refine by

  • 69
  • 73
  • 77
  • 81
  • 86
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
White based
M
147
109
83
69
10 Day(s)
SGD 100.70

Part Number : 2-4948-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 100.70

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Details Type
    Separate Hood, Side Zipper Type
  • Total length(cm)
    147
  • Bust(cm)
    109
  • Sleeve length(cm)
    83
  • Inseam(cm)
    69
  • Manufacturer Product Name
    APCR Suit 21212SW White M
  • Manufacturer Model
    21212SW
  • Color Details
    White
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves, waist, and hems. No pockets.
  • Footnotes
    * Hood, mask, gloves, and shoes are sold separately.
White based
LL
161
118
90
77
10 Day(s)
SGD 100.70

Part Number : 2-4948-03
Days to Ship 10 Day(s)
Standard Unit Price SGD 100.70

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Details Type
    Separate Hood, Side Zipper Type
  • Total length(cm)
    161
  • Bust(cm)
    118
  • Sleeve length(cm)
    90
  • Inseam(cm)
    77
  • Manufacturer Product Name
    APCR Suit 21212SW White 2L
  • Manufacturer Model
    21212SW
  • Color Details
    White
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves, waist, and hems. No pockets.
  • Footnotes
    * Hood, mask, gloves, and shoes are sold separately.
White based
3L
168
125
94
81
10 Day(s)
SGD 100.70

Part Number : 2-4948-04
Days to Ship 10 Day(s)
Standard Unit Price SGD 100.70

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Details Type
    Separate Hood, Side Zipper Type
  • Total length(cm)
    168
  • Bust(cm)
    125
  • Sleeve length(cm)
    94
  • Inseam(cm)
    81
  • Manufacturer Product Name
    APCR Suit 21212SW White 3L
  • Manufacturer Model
    21212SW
  • Color Details
    White
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves, waist, and hems. No pockets.
  • Footnotes
    * Hood, mask, gloves, and shoes are sold separately.
White based
4L
175
132
99
86
10 Day(s)
SGD 100.70

Part Number : 2-4948-05
Days to Ship 10 Day(s)
Standard Unit Price SGD 100.70

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Details Type
    Separate Hood, Side Zipper Type
  • Total length(cm)
    175
  • Bust(cm)
    132
  • Sleeve length(cm)
    99
  • Inseam(cm)
    86
  • Manufacturer Product Name
    APCR Suit 21212SW White 4L
  • Manufacturer Model
    21212SW
  • Color Details
    White
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves, waist, and hems. No pockets.
  • Footnotes
    * Hood, mask, gloves, and shoes are sold separately.
Reds
M
147
109
83
69
11 Day(s)
SGD 95.60

Part Number : 2-4949-01
Days to Ship 11 Day(s)
Standard Unit Price SGD 95.60

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    Reds
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Details Type
    Separate Hood, Side Zipper Type
  • Total length(cm)
    147
  • Bust(cm)
    109
  • Sleeve length(cm)
    83
  • Inseam(cm)
    69
  • Manufacturer Product Name
    APCR Suit 21212SP Pink M
  • Manufacturer Model
    21212SP
  • Color Details
    Pink
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves, waist, and hems. No pockets.
  • Footnotes
    * Hood, mask, gloves, and shoes are sold separately.
Reds
L
154
114
86
73
8 Day(s)
SGD 96.30

Part Number : 2-4949-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 96.30

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    Reds
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Details Type
    Separate Hood, Side Zipper Type
  • Total length(cm)
    154
  • Bust(cm)
    114
  • Sleeve length(cm)
    86
  • Inseam(cm)
    73
  • Manufacturer Product Name
    APCR Suit 21212SP Pink L
  • Manufacturer Model
    21212SP
  • Color Details
    Pink
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves, waist, and hems. No pockets.
  • Footnotes
    * Hood, mask, gloves, and shoes are sold separately.
Green Type
M
147
109
83
69
8 Day(s)
SGD 95.60

Part Number : 2-4950-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 95.60

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    Green Type
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Details Type
    Separate Hood, Side Zipper Type
  • Total length(cm)
    147
  • Bust(cm)
    109
  • Sleeve length(cm)
    83
  • Inseam(cm)
    69
  • Manufacturer Product Name
    APCR Suit 21212SG Green M
  • Manufacturer Model
    21212SG
  • Color Details
    Green
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves, waist, and hems. No pockets.
  • Footnotes
    * Hood, mask, gloves, and shoes are sold separately.
Green Type
3L
168
125
94
81
8 Day(s)
SGD 96.30

Part Number : 2-4950-04
Days to Ship 8 Day(s)
Standard Unit Price SGD 96.30

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    Green Type
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Details Type
    Separate Hood, Side Zipper Type
  • Total length(cm)
    168
  • Bust(cm)
    125
  • Sleeve length(cm)
    94
  • Inseam(cm)
    81
  • Manufacturer Product Name
    APCR Suit 21212SG Green 3L
  • Manufacturer Model
    21212SG
  • Color Details
    Green
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves, waist, and hems. No pockets.
  • Footnotes
    * Hood, mask, gloves, and shoes are sold separately.
Blue Colors
M
147
109
83
69
10 Day(s)
SGD 100.70

Part Number : 2-4951-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 100.70

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Details Type
    Separate Hood, Side Zipper Type
  • Total length(cm)
    147
  • Bust(cm)
    109
  • Sleeve length(cm)
    83
  • Inseam(cm)
    69
  • Manufacturer Product Name
    APCR Suit 21212SB Blue M
  • Manufacturer Model
    21212SB
  • Color Details
    Blue
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves, waist, and hems. No pockets.
  • Footnotes
    * Hood, mask, gloves, and shoes are sold separately.
Blue Colors
L
154
114
86
73
10 Day(s)
SGD 100.70

Part Number : 2-4951-02
Days to Ship 10 Day(s)
Standard Unit Price SGD 100.70

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Details Type
    Separate Hood, Side Zipper Type
  • Total length(cm)
    154
  • Bust(cm)
    114
  • Sleeve length(cm)
    86
  • Inseam(cm)
    73
  • Manufacturer Product Name
    APCR Suit 21212SB Blue L
  • Manufacturer Model
    21212SB
  • Color Details
    Blue
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves, waist, and hems. No pockets.
  • Footnotes
    * Hood, mask, gloves, and shoes are sold separately.
Blue Colors
LL
161
118
90
77
10 Day(s)
SGD 100.70

Part Number : 2-4951-03
Days to Ship 10 Day(s)
Standard Unit Price SGD 100.70

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Details Type
    Separate Hood, Side Zipper Type
  • Total length(cm)
    161
  • Bust(cm)
    118
  • Sleeve length(cm)
    90
  • Inseam(cm)
    77
  • Manufacturer Product Name
    APCR Suit 21212SB Blue 2L
  • Manufacturer Model
    21212SB
  • Color Details
    Blue
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves, waist, and hems. No pockets.
  • Footnotes
    * Hood, mask, gloves, and shoes are sold separately.
Blue Colors
3L
168
125
94
81
10 Day(s)
SGD 100.70

Part Number : 2-4951-04
Days to Ship 10 Day(s)
Standard Unit Price SGD 100.70

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Details Type
    Separate Hood, Side Zipper Type
  • Total length(cm)
    168
  • Bust(cm)
    125
  • Sleeve length(cm)
    94
  • Inseam(cm)
    81
  • Manufacturer Product Name
    APCR Suit 21212SB Blue 3L
  • Manufacturer Model
    21212SB
  • Color Details
    Blue
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves, waist, and hems. No pockets.
  • Footnotes
    * Hood, mask, gloves, and shoes are sold separately.
Blue Colors
4L
175
132
99
86
10 Day(s)
SGD 100.70

Part Number : 2-4951-05
Days to Ship 10 Day(s)
Standard Unit Price SGD 100.70

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Details Type
    Separate Hood, Side Zipper Type
  • Total length(cm)
    175
  • Bust(cm)
    132
  • Sleeve length(cm)
    99
  • Inseam(cm)
    86
  • Manufacturer Product Name
    APCR Suit 21212SB Blue 4L
  • Manufacturer Model
    21212SB
  • Color Details
    Blue
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves, waist, and hems. No pockets.
  • Footnotes
    * Hood, mask, gloves, and shoes are sold separately.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)