(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

ASPURE Clean Suit (Separate Hood / Side Fastener Type)

Click this image to zoom it.

Move the mouse over the image to zoom

ASPURE Clean Suit (Separate Hood / Side Fastener Type)

Standard Unit Price:
SGD 99.90-
Days to Ship :
8 Day(s) or more

[Features]
· Color variation enables use suited to a variety of contexts.
· Double sleeves prevent contamination from body hair, etc.
· The hood can be adjusted in size using Velcro tape (sold separately).

Basic Specifications

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves, waist, and hems. Pockets. Separate hood, side fastener type.
  • Footnotes
    * Hood, mask, gloves, and shoes are sold separately.
Part Number
Color

Refine by

  • White based
  • Blue Colors
  • Reds
  • Clear
Size

Refine by

  • S
  • M
  • L
  • LL
  • 3L
  • 4L
  • Clear
Details Type

Refine by

  • 5L
  • Clear
Total length(cm)

Refine by

  • 140
  • 147
  • 154
  • 161
  • 168
  • 175
  • 182
  • Clear
Bust(cm)

Refine by

  • 103
  • 109
  • 114
  • 118
  • 125
  • 132
  • 138
  • Clear
Sleeve length(cm)

Refine by

  • 78.5
  • 83
  • 86
  • 90
  • 94
  • 99
  • 103
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
White based
S
-
140
103
78.5
10 Day(s)
SGD 104.10

Part Number : 1-2311-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 104.10

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    S
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Details Type
    -
  • Total length(cm)
    140
  • Bust(cm)
    103
  • Sleeve length(cm)
    78.5
  • Inseam(cm)
    66.5
  • Manufacturer Product Name
    AP Clean Suit 21211SW White S
  • Manufacturer Model
    21211SW
  • Color Details
    White
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves, waist, and hems. Pockets. Separate hood, side fastener type.
  • Footnotes
    * Hood, mask, gloves, and shoes are sold separately.
White based
M
-
147
109
83
10 Day(s)
SGD 104.10

Part Number : 1-2311-02
Days to Ship 10 Day(s)
Standard Unit Price SGD 104.10

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Details Type
    -
  • Total length(cm)
    147
  • Bust(cm)
    109
  • Sleeve length(cm)
    83
  • Inseam(cm)
    69
  • Manufacturer Product Name
    AP Clean Suit 21211SW White M
  • Manufacturer Model
    21211SW
  • Color Details
    White
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves, waist, and hems. Pockets. Separate hood, side fastener type.
  • Footnotes
    * Hood, mask, gloves, and shoes are sold separately.
White based
L
-
154
114
86
10 Day(s)
SGD 104.10

Part Number : 1-2311-03
Days to Ship 10 Day(s)
Standard Unit Price SGD 104.10

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Details Type
    -
  • Total length(cm)
    154
  • Bust(cm)
    114
  • Sleeve length(cm)
    86
  • Inseam(cm)
    73
  • Manufacturer Product Name
    AP Clean Suit 21211SW White L
  • Manufacturer Model
    21211SW
  • Color Details
    White
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves, waist, and hems. Pockets. Separate hood, side fastener type.
  • Footnotes
    * Hood, mask, gloves, and shoes are sold separately.
White based
LL
-
161
118
90
10 Day(s)
SGD 104.10

Part Number : 1-2311-04
Days to Ship 10 Day(s)
Standard Unit Price SGD 104.10

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Details Type
    -
  • Total length(cm)
    161
  • Bust(cm)
    118
  • Sleeve length(cm)
    90
  • Inseam(cm)
    77
  • Manufacturer Product Name
    AP Clean Suit 21211SW White 2L
  • Manufacturer Model
    21211SW
  • Color Details
    White
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves, waist, and hems. Pockets. Separate hood, side fastener type.
  • Footnotes
    * Hood, mask, gloves, and shoes are sold separately.
White based
3L
-
168
125
94
10 Day(s)
SGD 104.10

Part Number : 1-2311-05
Days to Ship 10 Day(s)
Standard Unit Price SGD 104.10

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Details Type
    -
  • Total length(cm)
    168
  • Bust(cm)
    125
  • Sleeve length(cm)
    94
  • Inseam(cm)
    81
  • Manufacturer Product Name
    AP Clean Suit 21211SW White 3L
  • Manufacturer Model
    21211SW
  • Color Details
    White
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves, waist, and hems. Pockets. Separate hood, side fastener type.
  • Footnotes
    * Hood, mask, gloves, and shoes are sold separately.
White based
4L
-
175
132
99
10 Day(s)
SGD 104.10

Part Number : 1-2311-06
Days to Ship 10 Day(s)
Standard Unit Price SGD 104.10

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Details Type
    -
  • Total length(cm)
    175
  • Bust(cm)
    132
  • Sleeve length(cm)
    99
  • Inseam(cm)
    86
  • Manufacturer Product Name
    AP Clean Suit 21211SW White 4L
  • Manufacturer Model
    21211SW
  • Color Details
    White
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves, waist, and hems. Pockets. Separate hood, side fastener type.
  • Footnotes
    * Hood, mask, gloves, and shoes are sold separately.
White based
-
5L
182
138
103
10 Day(s)
SGD 104.10

Part Number : 1-2311-07
Days to Ship 10 Day(s)
Standard Unit Price SGD 104.10

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    -
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Details Type
    5L
  • Total length(cm)
    182
  • Bust(cm)
    138
  • Sleeve length(cm)
    103
  • Inseam(cm)
    90
  • Manufacturer Product Name
    AP Clean Suit 21211SW White 5L
  • Manufacturer Model
    21211SW
  • Color Details
    White
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves, waist, and hems. Pockets. Separate hood, side fastener type.
  • Footnotes
    * Hood, mask, gloves, and shoes are sold separately.
Reds
LL
-
161
118
90
8 Day(s)
SGD 99.90

Part Number : 1-2312-04
Days to Ship 8 Day(s)
Standard Unit Price SGD 99.90

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    Reds
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Details Type
    -
  • Total length(cm)
    161
  • Bust(cm)
    118
  • Sleeve length(cm)
    90
  • Inseam(cm)
    77
  • Manufacturer Product Name
    AP Clean Suit 21211SP Pink 2L
  • Manufacturer Model
    21211SP
  • Color Details
    Pink
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves, waist, and hems. Pockets. Separate hood, side fastener type.
  • Footnotes
    * Hood, mask, gloves, and shoes are sold separately.
Blue Colors
S
-
140
103
78.5
10 Day(s)
SGD 104.10

Part Number : 1-2314-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 104.10

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    S
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Details Type
    -
  • Total length(cm)
    140
  • Bust(cm)
    103
  • Sleeve length(cm)
    78.5
  • Inseam(cm)
    66.5
  • Manufacturer Product Name
    AP Clean Suit 21211SB Blue S
  • Manufacturer Model
    21211SB
  • Color Details
    Blue
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves, waist, and hems. Pockets. Separate hood, side fastener type.
  • Footnotes
    * Hood, mask, gloves, and shoes are sold separately.
Blue Colors
M
-
147
109
83
10 Day(s)
SGD 104.10

Part Number : 1-2314-02
Days to Ship 10 Day(s)
Standard Unit Price SGD 104.10

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Details Type
    -
  • Total length(cm)
    147
  • Bust(cm)
    109
  • Sleeve length(cm)
    83
  • Inseam(cm)
    69
  • Manufacturer Product Name
    AP Clean Suit 21211SB Blue M
  • Manufacturer Model
    21211SB
  • Color Details
    Blue
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves, waist, and hems. Pockets. Separate hood, side fastener type.
  • Footnotes
    * Hood, mask, gloves, and shoes are sold separately.
Blue Colors
L
-
154
114
86
10 Day(s)
SGD 104.10

Part Number : 1-2314-03
Days to Ship 10 Day(s)
Standard Unit Price SGD 104.10

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Details Type
    -
  • Total length(cm)
    154
  • Bust(cm)
    114
  • Sleeve length(cm)
    86
  • Inseam(cm)
    73
  • Manufacturer Product Name
    AP Clean Suit 21211SB Blue L
  • Manufacturer Model
    21211SB
  • Color Details
    Blue
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves, waist, and hems. Pockets. Separate hood, side fastener type.
  • Footnotes
    * Hood, mask, gloves, and shoes are sold separately.
Blue Colors
LL
-
161
118
90
10 Day(s)
SGD 104.10

Part Number : 1-2314-04
Days to Ship 10 Day(s)
Standard Unit Price SGD 104.10

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Details Type
    -
  • Total length(cm)
    161
  • Bust(cm)
    118
  • Sleeve length(cm)
    90
  • Inseam(cm)
    77
  • Manufacturer Product Name
    AP Clean Suit 21211SB Blue 2L
  • Manufacturer Model
    21211SB
  • Color Details
    Blue
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves, waist, and hems. Pockets. Separate hood, side fastener type.
  • Footnotes
    * Hood, mask, gloves, and shoes are sold separately.
Blue Colors
3L
-
168
125
94
10 Day(s)
SGD 104.10

Part Number : 1-2314-05
Days to Ship 10 Day(s)
Standard Unit Price SGD 104.10

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Details Type
    -
  • Total length(cm)
    168
  • Bust(cm)
    125
  • Sleeve length(cm)
    94
  • Inseam(cm)
    81
  • Manufacturer Product Name
    AP Clean Suit 21211SB Blue 3L
  • Manufacturer Model
    21211SB
  • Color Details
    Blue
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves, waist, and hems. Pockets. Separate hood, side fastener type.
  • Footnotes
    * Hood, mask, gloves, and shoes are sold separately.
Blue Colors
4L
-
175
132
99
10 Day(s)
SGD 104.10

Part Number : 1-2314-06
Days to Ship 10 Day(s)
Standard Unit Price SGD 104.10

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Details Type
    -
  • Total length(cm)
    175
  • Bust(cm)
    132
  • Sleeve length(cm)
    99
  • Inseam(cm)
    86
  • Manufacturer Product Name
    AP Clean Suit 21211SB Blue 4L
  • Manufacturer Model
    21211SB
  • Color Details
    Blue
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves, waist, and hems. Pockets. Separate hood, side fastener type.
  • Footnotes
    * Hood, mask, gloves, and shoes are sold separately.
Blue Colors
-
5L
182
138
103
10 Day(s)
SGD 104.10

Part Number : 1-2314-07
Days to Ship 10 Day(s)
Standard Unit Price SGD 104.10

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    -
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Details Type
    5L
  • Total length(cm)
    182
  • Bust(cm)
    138
  • Sleeve length(cm)
    103
  • Inseam(cm)
    90
  • Manufacturer Product Name
    AP Clean Suit 21211SB Blue 5L
  • Manufacturer Model
    21211SB
  • Color Details
    Blue
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves, waist, and hems. Pockets. Separate hood, side fastener type.
  • Footnotes
    * Hood, mask, gloves, and shoes are sold separately.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)