(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Noise Reduction Panel Unit

Noise Reduction Panel Unit

Standard Unit Price:
SGD 510.40-
Days to Ship :
10 Day(s)

[Features]
· A special acoustic material (patented) absorbs noise, and improves the workplace environment.
· Setting is easy and simple, just by surrounding the object.
· Since the top surface is open, heat does not build up inside.
· Silencing effect improves further when combined with a lid, sold separately.

Basic Specifications

  • Product Type
    Related Product
  • Material
    Sound Absorption Board: Special Sound Absorbing Material + Feltone Honeycomb Material, Melamine Board, Frame: Aluminum
  • Specification details
    Attenuation Characteristic: 100 dB -> 85 dB
  • 1 pc.
Part Number

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • 360×560
  • 560×760
  • Clear
Manufacturer Product Name

Refine by

  • Sound dampening panel unit SPU-500 lid
  • Sound dampening panel unit SPU-300 lid
  • Clear
Manufacturer Model

Refine by

  • SPU-500 Lid
  • SPU-300 Lid
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
360×560
Sound dampening panel unit SPU-300 lid
SPU-300 Lid
10 Day(s)
SGD 510.40

Part Number : 3-1529-11
Days to Ship 10 Day(s)
Standard Unit Price SGD 510.40
Quantity 1 pc.

Specificationtitle

  • Product Type
    Related Product
  • Size(mm)
    360×560
  • Manufacturer Product Name
    Sound dampening panel unit SPU-300 lid
  • Manufacturer Model
    SPU-300 Lid
  • Material
    Sound Absorption Board: Special Sound Absorbing Material + Feltone Honeycomb Material, Melamine Board, Frame: Aluminum
  • Weight(kg)
    2
  • Specification details
    Attenuation Characteristic: 100 dB -> 85 dB
1 pc.
560×760
Sound dampening panel unit SPU-500 lid
SPU-500 Lid
10 Day(s)
SGD 582.00

Part Number : 3-1529-12
Days to Ship 10 Day(s)
Standard Unit Price SGD 582.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Related Product
  • Size(mm)
    560×760
  • Manufacturer Product Name
    Sound dampening panel unit SPU-500 lid
  • Manufacturer Model
    SPU-500 Lid
  • Material
    Sound Absorption Board: Special Sound Absorbing Material + Feltone Honeycomb Material, Melamine Board, Frame: Aluminum
  • Weight(kg)
    2.5
  • Specification details
    Attenuation Characteristic: 100 dB -> 85 dB

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)